SILVYN® KLICK-GN NPT 3/8" BK
Conduit gland; NPT 3/8"; Suitable for protective cable conduit size: 16; Halogenfree; UV-resistant; IP 68;



SILVYN® KLICK-GN NPT 3/8" BK
Conduit gland; NPT 3/8"; Suitable for protective cable conduit size: 16; Halogenfree; UV-resistant; IP 68;
SILVYN® KLICK-GN NPT 3/8" BK
Rp 56.710,00
/

SILVYN® KLICK-GN NPT 3/8" BK
Rp 56.710,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Easy to disassemble, High-tensile, High sealing performance, Can be rotated
Applications
In combination with protective conduit:, SILVYN® RILL PA 6, SILVYN® RILL PA 12, Robot-building, Rotating applications
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Conduit gland |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| Bending protection fixed installation |
|
| Suitable protective conduit | SILVYN® RILL PA 6, SILVYN® RILL PA 12 |
| Thread type | NPT |
| Pitch of thread | 1,41 |
| EMC screening |
|
| Thread size | NPT 3/8" |
| Flexibly installed bending protection |
|
| Gland body material | Polyamide |
| Suitable for protective cable conduit size | 16 |
| Cable gland body material, short form | PA |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK NPT
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 61800705 | NPT 1/4" | 10 | 50.000 | |
| 61800715 | NPT 3/8" | 13 | 50.000 | |
| 61800725 | NPT 3/8" | 16 | 50.000 | |
| 61800745 | NPT 1/2" | 21 | 50.000 | |
| 61800755 | NPT 3/4" | 28 | 25.000 | |
| 61800765 | NPT 1" | 34 | 25.000 | |
| 61800775 | NPT 1 1/4" | 42 | 25.000 | |
| 61800784 | NPT 1 1/2" | 54 | 10.000 | |
| 61800785 | NPT 2" | 54 | 10.000 |









