END SLEEVES DIN COIL 1.5 BK
End sleeve; suitable crimp-insert: ; for cross-section: 1.5mm²; Overall length: 14.5mm; black; Electrolytic copper Tin-plated



END SLEEVES DIN COIL 1.5 BK
End sleeve; suitable crimp-insert: ; for cross-section: 1.5mm²; Overall length: 14.5mm; black; Electrolytic copper Tin-plated
END SLEEVES DIN COIL 1.5 BK
Rp 556,00
/

END SLEEVES DIN COIL 1.5 BK
Rp 556,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Conductor end sleeve tape on coil for maximum simplification and time saving
Ideal for automated cable assembly in large volumes
Particularly suitable in combination with GLW crimping machines
UL certification according to technical data enables the product to be used on the North American market.
Applications
For creating a (semi-)automated crimp connection using a crimping machine.
Technical Attributes
General Information
| Product type | End sleeve |
| Packaging type | Spool |
| Delivery Unit | 2500.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Total length | 14.5 |
| Connector material | Electrolytic copper |
| Cable lug design | End sleeve |
| Surface protection | Tin-plated |
| Overall width | 3.4 |
| Colour | black |
| For cross-section | 1.5 |
| Insulation material | Polypropylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Short term temperature max. | 120 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List









