SILVYN® LTP-E 63
Screw-in sleeve; Nominal size: 63; Suitable for protective cable conduit size: 2; Brass;

SILVYN® LTP-E 63
Screw-in sleeve; Nominal size: 63; Suitable for protective cable conduit size: 2; Brass;
SILVYN® LTP-E 63
Rp 886.771,00
/

SILVYN® LTP-E 63
Rp 886.771,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cable damage can be prevented
Applications
Conduit end cover, If no conduit fitting is used
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Screw-in sleeve |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.086 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 63 |
| Total length | 35 |
| Divisible fitting |
|
| EMC screening |
|
| Slit |
|
| Outer diameter | 63 |
| Inner diameter | 49 |
| Gland body material | Brass |
| Suitable for protective cable conduit size | 2 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Clear width | 49 |
| Bending protection fixed installation |
|
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
Product Characteristics
| Flame-retardant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® LTP-E







