SILVYN® SEALING WASHER M20
Flat sealing ring; Inner diameter: 20mm; Outer diameter: 27mm; Polyester; blue


SILVYN® SEALING WASHER M20
Flat sealing ring; Inner diameter: 20mm; Outer diameter: 27mm; Polyester; blue
SILVYN® SEALING WASHER M20
Rp 28.066,00
/

SILVYN® SEALING WASHER M20
Rp 28.066,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Flat sealing ring |
| Packaging type | Bag |
| Brand | SILVYN® |
| Delivery Unit | 10.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Colour | blue |
| Inner diameter | 20 |
| Divisible fitting |
|
| Clear width | 20 |
| Sealing material | Polyester |
| Outer diameter | 27 |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Acid-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
| DNV-certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List








