MOUNTING AID PAV 02
Assembly tool; Outer diameter: 3.8mm

MOUNTING AID PAV 02
Assembly tool; Outer diameter: 3.8mm
MOUNTING AID PAV 02
Rp 481.619,00
/

MOUNTING AID PAV 02
Rp 481.619,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Assembly tool |
| Delivery Unit | 1.000 |
| Weight | 0.008 kg |
Electrical Characteristics
Product Design
| Outer diameter | 3.8 |
| Total length | 124 |
Product Characteristics
Certifications and Standards
| CE marked |
|
| TÜV certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.






