AS-I CLIPPING CLAMP
Fastening clamp; white; Polyamide; Halogenfree;



AS-I CLIPPING CLAMP
Fastening clamp; white; Polyamide; Halogenfree;
AS-I CLIPPING CLAMP
Rp 18.905,00
/

AS-I CLIPPING CLAMP
Rp 18.905,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
AS-i clip clamp: Conical shape of the receptacle in the socket ensures that the cable is firmly secured, releasable closure, The high-grade acrylate adhesive allows quick mounting and the socket can be immediately stressed, can also be secured using a screw
Applications
Fastening elements for cables and conductors, For use with UNITRONIC® AS-Interface bus cables
Technical Attributes
General Information
| Product type | Fastening clamp |
| Pieces per PU | 500 |
| Suitable for | AS-I cables |
| Delivery Unit | 500.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Glue | Acrylic-based |
| Total length | 25 |
| Overall width | 20 |
| Colour | white |
| Total height | 11.7 |
| For cable outer diameter | 3.3 |
| Material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from AS-I clip clamp
| Article number | Imp for cable tie width | for cable tie width | Imp total length | Total length def | Imp total width | Total width def | Pieces per PU |
|---|---|---|---|---|---|---|---|
| 61825000 | 500 |









