SILVYN® RKS 1 10/12
Mounting bracket; For conduit outer diameter: 10,0mm; Borehole diameter: 5.3mm; Steel


SILVYN® RKS 1 10/12
Mounting bracket; For conduit outer diameter: 10,0mm; Borehole diameter: 5.3mm; Steel
SILVYN® RKS 1 10/12
Rp 23.896,00
/

SILVYN® RKS 1 10/12
Rp 23.896,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
A wide variety of diameters allows for many areas of use
Enhanced protection of the products held by secure routing and/or bundling along their installation
Enhanced protection of the products held by secure fastening to the housing, even when direct insertion into the housing is not possible
A rubber profile made of polychloroprene protects the products held against abrasion
Easy assembly with a fastening borehole.
Applications
Universally suitable for guiding and/or bundling of cables, protective conduits and pipes
For use with SILVYN® protective conduits
Suitable for medium mechanical stress
Highly resistant to acids and alkalis
Suitable for outdoor use.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Mounting bracket |
| Installation type | screw |
| Packaging type | Box |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 100.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| Borehole diameter | 5.3 |
| Rotatable thread |
|
| Rubber profile width | 15 |
| Rubber profile thickness | 1.2 |
| Material body | Steel |
| Protection against hot chips |
|
| Metal width | 12 |
| For conduit outer diameter | 10,0 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® RKS
| Article number | For conduit outer diameter | Imp 4conduit outer diam | Nominal size | Borehole diameter | Imp bore diam | Delivery Unit |
|---|---|---|---|---|---|---|
| 61825040 | 18,0 | 6.4 | 100.000 | |||
| 61825050 | 22,0 | 6.4 | 100.000 | |||
| 61825052 | 19,0 | 6.4 | 100.000 | |||
| 61825170 | 6,0 | 5.3 | 100.000 | |||
| 61825180 | 8,0 | 5.3 | 100.000 | |||
| 61825190 | 10,0 | 5.3 | 100.000 | |||
| 61825200 | 12,0 | 5.3 | 100.000 | |||
| 61825210 | 13,0 | 6.4 | 100.000 | |||
| 61825250 | 28,0 | 6.4 | 100.000 | |||
| 61825255 | 30,0 | 6.4 | 100.000 | |||
| 61825257 | 32,0 | 6.4 | 100.000 | |||
| 61825259 | 34,0 | 6.4 | 100.000 | |||
| 61825260 | 35,0 | 6.4 | 100.000 | |||
| 61825262 | 36,0 | 8.4 | 100.000 | |||
| 61825264 | 38,0 | 8.4 | 100.000 | |||
| 61825295 | 40,0 | 8.4 | 100.000 | |||
| 61825355 | 14,0 | 6.4 | 100.000 | |||
| 61825365 | 15,0 | 6.4 | 100.000 | |||
| 61825375 | 16,0 | 6.4 | 100.000 | |||
| 61825380 | 20,0 | 6.4 | 100.000 | |||
| 61825382 | 21,0 | 6.4 | 100.000 | |||
| 61825390 | 23,0 | 6.4 | 100.000 | |||
| 61825392 | 24,0 | 6.4 | 100.000 | |||
| 61825400 | 25,0 | 8.4 | 100.000 | |||
| 61825402 | 26,0 | 6.4 | 100.000 |








