SPARE TOOL CAT 20 / 25 CABLE EATER
Cable entry tool; 17.0mm - 25.0mm; orange

SPARE TOOL CAT 20 / 25 CABLE EATER
Cable entry tool; 17.0mm - 25.0mm; orange
SPARE TOOL CAT 20 / 25 CABLE EATER
Rp 79.168,00
/

SPARE TOOL CAT 20 / 25 CABLE EATER
Rp 79.168,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Cable entry tool |
| Delivery Unit | 1.000 |
| Weight | 0.026 kg |
Electrical Characteristics
Product Design
| Colour | orange |
| For bundle diameter (max.) | 25.0 |
| For bundle diameter (min.) | 17.0 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Halogenfree |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Spare tool Cable-Eater






