BASIC TIE TOOL
Cable tie pliers; for cable tie width: 4.2mm

BASIC TIE TOOL
Cable tie pliers; for cable tie width: 4.2mm
BASIC TIE TOOL
Rp 1.069.409,00
/

BASIC TIE TOOL
Rp 1.069.409,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Low-cost starter product
Applications
Cable tie gun for plastic cable ties, For tightening and cutting cable ties
Technical Attributes
General Information
| Product type | Cable tie pliers |
| Delivery Unit | 1.000 |
| Weight | 0.31 kg |
Electrical Characteristics
Product Design
| Overall width | 130 |
| Colour | black/red |
| Total length | 160 |
| Total height | 20.3 |
| for cable tie width | 4.2 |
Product Characteristics
| Tightening force (max.) | 127.5 |
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from BASIC cable tie pliers
| Article number | Imp for cable tie width | for cable tie width | Product type |
|---|---|---|---|
| 62120321 | 4.2 | Cable tie pliers |






