SNIPE NOSE PLIERS FRZI 16
Flat round pliers

SNIPE NOSE PLIERS FRZI 16
Flat round pliers
SNIPE NOSE PLIERS FRZI 16
Rp 1.471.252,00
/

SNIPE NOSE PLIERS FRZI 16
Rp 1.471.252,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
High ergonomics thanks to multi-component handles, Insulated handels allow working under voltage up to 1000V
Applications
Suitable for finer gripping work
Technical Attributes
General Information
| Product type | Flat round pliers |
| Suitable for | Wires, Medium-hard wire, Hard wire |
| Delivery Unit | 1.000 |
| Weight | 0.144 kg |
Electrical Characteristics
Product Design
| Overall width | 51 |
| Colour | yellow/red |
| Total length | 160 |
| Total height | 18 |
| Material processing | Multi-stage oil-hardened, Forged |
| Material | Steel |
Product Characteristics
| usable in ESD-protection required areas |
|
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KNIPEX Snipe nose side cutting pliers
| Article number | Suitable for |
|---|---|
| 62120503 | Wires, Medium-hard wire, Hard wire |







