CABLE SHEARS KASI 20
Cable shears




CABLE SHEARS KASI 20
Cable shears
CABLE SHEARS KASI 20
Rp 2.890.282,00
/

CABLE SHEARS KASI 20
Rp 2.890.282,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Special two-blade structure divides the cutting process into pre-cut and post-cut, Easy and clean cut by using only one hand, High ergonomics thanks to multi-component handles, Insulated handels allow working under voltage up to 1000V
Applications
Cuts copper and aluminium cables
Technical Attributes
General Information
| Product type | Cable shears |
| Suitable for | Copper cables, Aluminium cables |
| Delivery Unit | 1.000 |
| Weight | 0.34 kg |
Electrical Characteristics
Product Design
| Overall width | 65 |
| Colour | yellow/red |
| Nominal conductor cross-section (AWG) | 2/0 AWG |
| Total length | 200 |
| Total height | 19 |
| For cable outer diameter | 20 |
| For cross-section (max.) | 70 |
| Material processing | Oil-hardened |
| Material | Steel |
| Surface protection | Chrome-plated |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KNIPEX Cable shear
| Article number | For cross-section (max.) | Imp total height | Total height def | Imp total length | Total length def | Imp total width | Total width def | Packaging type |
|---|---|---|---|---|---|---|---|---|
| 62120523 | 70 |










