ELECTRONIC DIAGONAL CUTTER ESSE 12
Electronic pliers

ELECTRONIC DIAGONAL CUTTER ESSE 12
Electronic pliers
ELECTRONIC DIAGONAL CUTTER ESSE 12
Rp 1.924.326,00
/

ELECTRONIC DIAGONAL CUTTER ESSE 12
Rp 1.924.326,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Smoothly movement for minimum operator fatigue, Electrically discharging handles, High ergonomics thanks to multi-component handles
Applications
For fine assembly and cutting work, e.g. in electronics and fine mechanics
Technical Attributes
General Information
| Product type | Electronic pliers |
| Suitable for | Wires, Soft wire, Medium-hard wire, Hard wire |
| Delivery Unit | 1.000 |
| Weight | 0.082 kg |
Electrical Characteristics
Product Design
| Overall width | 71 |
| Colour | grey/black |
| For diameter (max.) | 1.6 |
| Total length | 115 |
| Total height | 18 |
| Material processing | Forged, Oil-hardened |
| Material | Steel |
| Surface protection | Polished |
Product Characteristics
| usable in ESD-protection required areas |
|
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KNIPEX Electronics diagonal cutter
| Article number | For diameter (max.) | For diameter (min.) | Imp for diameter max | Imp for diameter min | Suitable for |
|---|---|---|---|---|---|
| 62120531 | 1.6 | Wires, Soft wire, Medium-hard wire, Hard wire |







