ELECTRONIC SUPER KNIPS ESKE 13
Electronic pliers

ELECTRONIC SUPER KNIPS ESKE 13
Electronic pliers
ELECTRONIC SUPER KNIPS ESKE 13
Rp 893.389,00
/

ELECTRONIC SUPER KNIPS ESKE 13
Rp 893.389,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Smoothly movement for minimum operator fatigue, Electrically discharging handles, High ergonomics thanks to multi-component handles
Applications
For fine assembly and cutting work, e.g. in electronics and fine mechanics
Technical Attributes
General Information
| Product type | Electronic pliers |
| Suitable for | Wires, Medium-hard wire, Soft wire |
| Delivery Unit | 1.000 |
| Weight | 0.055 kg |
Electrical Characteristics
Product Design
| Overall width | 71 |
| Colour | grey/black |
| For diameter (max.) | 1.6 |
| Total length | 125 |
| Total height | 13 |
| Material | Steel |
| Surface protection | Polished |
Product Characteristics
| Corrosion-resistant |
|
| usable in ESD-protection required areas |
|
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KNIPEX Elektronc Super Knips®
| Article number | For diameter (max.) | For diameter (min.) | Imp for diameter max | Imp for diameter min | Suitable for |
|---|---|---|---|---|---|
| 62120532 | 1.6 | Wires, Medium-hard wire, Soft wire |







