PANEL CONNECTOR SOCKETS 408-2 M
Panel connector; Number of contacts: 2


PANEL CONNECTOR SOCKETS 408-2 M
Panel connector; Number of contacts: 2
PANEL CONNECTOR SOCKETS 408-2 M
Rp 6.098,00
/

PANEL CONNECTOR SOCKETS 408-2 M
Rp 6.098,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Panel connector |
| Packaging type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Total length | 32.2 |
| Cable lug design | Panel connector |
| Overall width | 15.3 |
| Colour | transparent |
| Number of contacts | 2 |
| Total height | 13.2 |
| Insulation material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Panel connector sockets Type F








