SILVYN® AS-P 21 / 17X21 50M GY
Protective cable conduit with braiding and interlocked profile; Inner diameter: 17mm; Outer diameter: 21mm; Nominal size: 21; Steel;




SILVYN® AS-P 21 / 17X21 50M GY
Protective cable conduit with braiding and interlocked profile; Inner diameter: 17mm; Outer diameter: 21mm; Nominal size: 21; Steel;
SILVYN® AS-P 21 / 17X21 50M GY
Rp 163.734,00
/

SILVYN® AS-P 21 / 17X21 50M GY
Rp 163.734,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Protects against liquids, High-tensile, High crush-resistance, Flexible, High mechanical resistance
Applications
Mechanical engineering, Plant engineering, Automation technology, Used in areas where liquids are present, Applications with high mechanical stress
Technical Attributes
General Information
| Product type | Protective conduit with braiding and interlocked profile |
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 229.58 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Bending protection fixed installation |
|
| Nominal size | 21 |
| Total length | 50 |
| Jacket material | Polyvinylchloride |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Flexibly installed bending protection |
|
| Outer diameter | 21 |
| Colour | grey |
| Smooth inner conduit surface |
|
| Inner diameter | 17 |
| Conduit material | Steel |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 110 |
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® AS-P
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Delivery Unit |
|---|---|---|---|---|---|---|---|---|
| 64400010 | 7 | 10 | 10 | 50.000 | ||||
| 64400020 | 10 | 14 | 14 | 50.000 | ||||
| 64400030 | 13 | 17 | 17 | 50.000 | ||||
| 64400040 | 15 | 19 | 19 | 50.000 | ||||
| 64400050 | 17 | 21 | 21 | 50.000 | ||||
| 64400060 | 22 | 27 | 27 | 50.000 | ||||
| 64400070 | 29 | 36 | 36 | 25.000 | ||||
| 64400080 | 38 | 45 | 45 | 25.000 | ||||
| 64400090 | 49 | 56 | 56 | |||||
| 64400100 | 7 | 10 | 10 | 10.000 | ||||
| 64400110 | 10 | 14 | 14 | 10.000 | ||||
| 64400120 | 13 | 17 | 17 | 10.000 | ||||
| 64400130 | 15 | 19 | 19 | 10.000 | ||||
| 64400140 | 17 | 21 | 21 | 10.000 | ||||
| 64400150 | 22 | 27 | 27 | 10.000 | ||||
| 64400160 | 29 | 36 | 36 | 10.000 | ||||
| 64400170 | 38 | 45 | 45 | 10.000 | ||||
| 64400180 | 49 | 56 | 56 | 10.000 |










