ÖLFLEX® SERVO FD 7TCE 4G12AWG


ÖLFLEX® SERVO FD 7TCE 4G12AWG
ÖLFLEX® SERVO FD 7TCE 4G12AWG
Rp 883.989,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Servo cable |
| Performance class | Core-Line |
| Copper index | 200.911 kg/km |
| Copper index (lb) | 1350.000 lb |
| Weight | 319 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 4.95 Ω/km |
| Test voltage | 4 kV |
| Rated voltage | 1000 V AC rms according to UL WTTC, 1000 V AC rms according to UL TC, 1000 V AC rms according to cRU AWM, 600 V AC rms according to c(UL) CIC/TC |
| Power cores nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
Product Design
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Nominal outer diameter | 13.1 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 4 mm² |
| Conductor count/size | 4G4 |
| Shielded |
|
| Core identification | Alphanumeric |
| Shape of cable | Round |
| Outer sheath colour | orange |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 2003 |
| Type of overall screen | Tin-plated copper braiding |
| Cable element 1 | Power core: 4G4 |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 12 AWG |
| Core insulation basic material | Ethylene propylene diene rubber |
| Basic material of outer sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | EPDM |
| Basic material of outer sheath, short form | TPE |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Maximum acceleration | 20 |
| Low capacitance |
|
| Maximum bending cycles | 7000000 |
| Maximum self-supporting speed | 10 |
| Minimum bending radius in mm, dynamic continuously flexing | 98.3 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 65.5 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -25 °C to 90 °C max. conductor temperature: according to UL Flexible Motor Supply Cable |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | -25 °C to 90 °C max. conductor temperature: according to UL Flexible Motor Supply Cable |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 98.3 mm |
| Minimum bending radius, stationary | 5 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | -40 °C to 105 °C max. conductor temperature: according to CSA AWM, -25 °C to 90 °C max. conductor temperature: according to UL/CSA TC |
| Flame retardance according to | UL Vertical-Tray Flame Test, CSA FT4 |
| Oil resistance according to | UL OILRES I, UL OILRES II |
| UV-resistant according to | UL sunlight resistant |
| Minimum bending radius, dynamic continuously flexing | 7.5 x outer diameter |
| Maximum travel distance | 20 |
| Maximum speed sliding | 5 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL certification | UL TC according to UL 1277 (e-file number: E171371), UL Flexible Motor Supply Cable according to UL 2277 (e-file number: E362141) |
| cUL listed |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DESINA - Decentralised and standardised installation technology for machine tools and production systems.
Product Family List
All articles from ÖLFLEX® SERVO FD 7TCE
| Article number | Conductor count/size | Compatible drive/feedback system | Imp outer dia cable sheath nom | Nominal conductor cross-section (AWG) | Nominal outer diameter | Conductor cross-section (mm2) | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 700750 | 4G1,5 | 16 AWG | 10.2 | 1.5 | 174 kg/km | |||
| 700751 | 4G2,5 | 14 AWG | 11.4 | 2.5 | 230 kg/km | |||
| 700752 | 4G4 | 12 AWG | 13.1 | 4 | 319 kg/km | |||
| 700753 | 4G6 | 10 AWG | 15 | 6 | 431 kg/km | |||
| 700754 | 4G1,5+(2x1,5) | 16 AWG | 12.7 | 1.5 | 259 kg/km | |||
| 700755 | 4G2,5+(2x1,5) | 14 AWG | 13.8 | 2.5 | 356 kg/km | |||
| 700756 | 4G4+(2x1,5) | 12 AWG | 16.1 | 4 | 447 kg/km | |||
| 700757 | 4G6+(2x1,5) | 10 AWG | 17.1 | 6 | 537 kg/km | |||
| 700758 | 4G1+2x(2x1) | 18 AWG | 13.3 | 1 | 280 kg/km | |||
| 700759 | 4G1,5+2x(2x1) | 16 AWG | 14.8 | 1.5 | 355 kg/km | |||
| 700760 | 4G2,5+2x(2x1) | 14 AWG | 15.9 | 2.5 | 410 kg/km | |||
| 700761 | 4G4+(2x1)+(2x1,5) | 12 AWG | 17.9 | 4 | 525 kg/km | |||
| 700762 | 4G6+(2x1)+(2x1,5) | 10 AWG | 18.8 | 6 | 613 kg/km |








