EPIC® ULTRA H-B 10 AG QB (1)
Panel-mount base; Design size: 10B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Zinc alloy, Nickel-plated; EMC screening; IP protection rating mounted: IP 68 - 1m (10h)

EPIC® ULTRA H-B 10 AG QB (1)
Panel-mount base; Design size: 10B; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Zinc alloy, Nickel-plated; EMC screening; IP protection rating mounted: IP 68 - 1m (10h)
EPIC® ULTRA H-B 10 AG QB (1)
Rp 1.095.668,00
/

EPIC® ULTRA H-B 10 AG QB (1)
Rp 1.095.668,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Optimum, low-resistance 360° screening, All-purpose due to high corrosion resistance and high environmental protection
Space-saving due to compact dimensions, Faster than any other comparable system, High mechanical resistance
Applications
In EMC-sensitive environments, For fixed and flexible applications (e.g. machinery building, wind turbines), Construction machinery, Electric motor manufacturing
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Panel-mount base |
| Design size | 10B |
| Delivery Unit | 1.000 |
| Weight | 0.198 kg |
Electrical Characteristics
Product Design
| Total length | 72 |
| Number of cable entries | 1 |
| Design connector housing | Straight |
| EMC screening |
|
| With cable gland |
|
| With hinged lid |
|
| Overall width | 42 |
| Housing colour | silver |
| Total height | 28.2 |
| Housing coating | Nickel-plated |
| Number of cable entries at the top | 1 |
| Connector design | Standard |
| Lever material | Stainless steel |
| Number of locking bolts | 0 |
| Housing variant | Panel-mount base |
| Housing base material | Zinc alloy |
| With thread |
|
| With collar |
|
| Locking type | Double lever |
| With lever |
|
| Screen contact |
|
Product Characteristics
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 100 |
| Salt spray test according to | DIN EN ISO 9227, method NSS, test duration 480 hours, IEC 60068-2-52 Sharpness Level 2 |
| Impact-resistant |
|
| Vibration protection |
|
| IP protection class plugged in | IP 68 - 1m (10h) |
| Corrosion-resistant according to | DIN EN 6988 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| VDE registration number | B437 |
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® ULTRA H-B 10 AG QB
| Article number | Delivery Unit |
|---|---|
| 70250213 | 1.000 |







