ÖLFLEX® SPIRAL 540 P 3G0,75/1000 SHOCKPLG
Spiral cable; 3G0.75; 1000mm - 3500mm; Core identification: Colours; Round 2-pin earth contact plug CEE 7/7; Right-angled



ÖLFLEX® SPIRAL 540 P 3G0,75/1000 SHOCKPLG
Spiral cable; 3G0.75; 1000mm - 3500mm; Core identification: Colours; Round 2-pin earth contact plug CEE 7/7; Right-angled
ÖLFLEX® SPIRAL 540 P 3G0,75/1000 SHOCKPLG
Rp 1.248.773,00
/

ÖLFLEX® SPIRAL 540 P 3G0,75/1000 SHOCKPLG
Rp 1.248.773,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Extension lengths of up to 3.5 times the unextended spiral length, high recoiling forces, Increased durability under harsh conditions thanks to robust PUR outer sheath, The signal colour of the outer sheath increases safety and visual perception, Sheath is resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media, Wide temperature range for applications in harsh climatic environments
Applications
Mobile electrical devices and apparatus, Medical equipment
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Spiral cable |
| Copper index | 193.200 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 425.930 lb |
| Weight | 0.52 kg |
Electrical Characteristics
| Nominal voltage | U0: 250 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 26.7 Ω/km |
| Test voltage | 2 kV |
Product Design
| Plug pin quantity | 2 |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 7 mm |
| Length of the straight ends | 200, 600 |
| Spiral cable length, retracted | 1000 |
| Spiral cable length, extended | 3500 |
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Cable dimension | 3G0.75 |
| Protective contact at the ends | At the connector end, Cable contains protective conductor |
| Pin-plug alignment of the connector | Right-angled |
| Connector plug compatible with | Connector system type E, Connector system type F |
| Core identification | Colours |
| Plug design standard | IEC 60309/ DIN VDE 0620-2-1 (DIN 49441) (VII of CEE 7) (CEE 7/7) |
| Number of protective contacts of the plug | 3 |
| Shape of cable | Round |
| Spiral outer diameter | 24 |
| Outer sheath colour | yellow |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Connector design | Round 2-pin earth contact plug CEE 7/7 |
| earth contact plug with protective contact using | Connector system type E, Connector system type F |
| Number of cores | 3 |
| Termination of the second cable end | 30 mm stripped |
| Core insulation basic material | Thermoplastic elastomers |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | TPE |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| UV-resistant |
|
| PWIS-free |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -30 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SPIRAL 540 P with angular, isolated ground plug
| Article number | Cable dimension | Imp spiral cable length retract | Spiral cable length, retracted | Imp spiral cable length extended | Spiral cable length, extended | Imp outer dia cable sheath nom | Nominal outer diameter | Imp outer diam of spiral | Spiral outer diameter | Copper index calc export |
|---|---|---|---|---|---|---|---|---|---|---|
| 73220852 | 3G0.75 | 300 | 1000 | 7 | 24 | |||||
| 73220853 | 3G0.75 | 600 | 2000 | 7 | 24 | |||||
| 73220854 | 3G0.75 | 1000 | 3500 | 7 | 24 | |||||
| 73220855 | 3G1 | 300 | 1000 | 7.4 | 29 | |||||
| 73220856 | 3G1 | 600 | 2000 | 7.4 | 29 | |||||
| 73220860 | 3G1.5 | 300 | 1000 | 8.9 | 32 | |||||
| 73220861 | 3G1.5 | 600 | 2000 | 8.9 | 32 | |||||
| 73220862 | 3G1.5 | 1000 | 3500 | 8.9 | 32 | |||||
| 73220863 | 3G1 | 1000 | 3500 | 7.4 | 29 |









