EPIC® KIT H-A 10 SS TS M20
Kit; M 20; Pin; 10+PE; Hood


EPIC® KIT H-A 10 SS TS M20
Kit; M 20; Pin; 10+PE; Hood
EPIC® KIT H-A 10 SS TS M20
Rp 817.738,00
/

EPIC® KIT H-A 10 SS TS M20
Rp 817.738,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Pre-packed kits with compatible components, Uncomplicated ordering, No misplaced orders, Made in Germany
Technical Attributes
General Information
| Product type | Kit |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Design size | 10A |
| Contacts included |
|
| Delivery Unit | 1.000 |
| Weight | 0.178 kg |
Electrical Characteristics
Product Design
| Number of contacts | 10+PE |
| Contact variant | Pin |
| Housing variant | Hood |
| Thread size | M 20 |
Product Characteristics
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| cUR certification | according to CSA C22.2 No. 182.2 (e-file number: E75770) |
| VDE registration number | B437 |
| CE marked |
|
| cUR recognized |
|
| VDE certified |
|
| CSA certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-A 10 Kits








