EPIC® KIT H-BE 6 BS AG
Kit; Socket; 6+PE; Panel-mount base






EPIC® KIT H-BE 6 BS AG
Kit; Socket; 6+PE; Panel-mount base
EPIC® KIT H-BE 6 BS AG
Rp 593.723,00
/

EPIC® KIT H-BE 6 BS AG
Rp 593.723,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Kits for the production of a rectangular connector with optimally matched components to reduce ordering effort and avoid incorrect orders
Kits consist of a rectangular connector insert, integrated (matching) contacts and a rectangular connector housing. Kits with a grommet or base housing also include a matching SKINTOP® cable gland
The rectangular connector inserts in the EPIC® H-BE series are ideal for use with higher voltages (500 V AC) and currents (16 A). They are available in different connection types: With classic screw connection or with vibration-proof, maximum ease of realisation push-in connection via orange button
The rectangular connector housings in the EPIC® H-B series are spacious housings for many or thicker cables. They are available in various designs and provide IP 65 protection.
Applications
For connecting devices and machines to a power supply in various applications
For transmission of control signals to actuators
Typical applications include platform, lighting and lifting technology
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Kit |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Design size | 6B |
| Contacts included |
|
| Delivery Unit | 1.000 |
| Weight | 0.143 kg |
Electrical Characteristics
| Rated voltage | 500 V AC rms / DC according to IEC, 600 V AC rms / DC according to UL/CSA |
| Rated current | 16 A according to IEC, 16 A according to UL/CSA |
| Protective conductor integrated into insert |
|
Product Design
| Contact insert type | Socket |
| Contact variant | Socket |
| Housing variant | Panel-mount base |
| Connectable conductor cross section min. (AWG) | 20 AWG |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Min. connectable conductor cross-section (mm2) | 0.5 |
| Number of contacts | 6+PE |
| Locking type | Single lever |
| Max. connectable conductor cross-section (mm2) | 2.5 |
Product Characteristics
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| cUR recognized |
|
| CSA certified |
|
| cUR certification | according to CSA C22.2 No. 182.2 (e-file number: E75770) |
| VDE registration number | B437 |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-BE 6 Kits












