STEEL-GUN HT 338 CABLE TIE PLIERS
Cable tie pliers; for cable tie width: 7.9mm




STEEL-GUN HT 338 CABLE TIE PLIERS
Cable tie pliers; for cable tie width: 7.9mm
STEEL-GUN HT 338 CABLE TIE PLIERS
Rp 6.045.846,00
/

STEEL-GUN HT 338 CABLE TIE PLIERS
Rp 6.045.846,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Cable tie is automatically cut at its end once the required tension is achieved, Sharp edges are avoided, Handy processing tool for stainless steel ties (up to 0,3 mm thick), Stripping force can be adjusted in increments
Applications
For stainless steel cable ties
Technical Attributes
General Information
| Product type | Cable tie pliers |
| Delivery Unit | 1.000 |
| Weight | 0.638 kg |
Electrical Characteristics
Product Design
| Overall width | 140 |
| Colour | grey |
| Total length | 178 |
| For cable tie thickness (max.) | 0.3 |
| Total height | 29 |
| for cable tie width | 7.9 |
Product Characteristics
| Number of application operations | 2000 |
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.









