FLEXIMARK® Stainless SMC FCC 0-15
Embossing label; Number of characters: 15; Overall height: 9.9mm;







FLEXIMARK® Stainless SMC FCC 0-15
Embossing label; Number of characters: 15; Overall height: 9.9mm;
FLEXIMARK® Stainless SMC FCC 0-15
Rp 41.413,00
/

FLEXIMARK® Stainless SMC FCC 0-15
Rp 41.413,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Embossing label |
| Printing procedure | Embossing |
| Scope of delivery | without cable tie |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Pieces per PU | 1 |
| Installation type | with cable ties |
| Delivery Unit | 1.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Label design | Rectangular |
| Label material | Stainless steel |
| Cable tie width | 7.9 |
| Total height | 9.9 |
| Spacing between characters | 1 |
| Label type | Cable label |
| Number of characters | 15 |
| Number of text lines | 1 |
| Character height | 4.2 |
| Labelling | Customised |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| salt water resistant |
|
| Oil resistance according to | Achilles JQS |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List













