CharacterHolder PGS 10-1000 GY
Sign/label holder; Overall width: 1000mm; Overall height: 10mm; Acrylonitrile butadiene styrene plastic

CharacterHolder PGS 10-1000 GY
Sign/label holder; Overall width: 1000mm; Overall height: 10mm; Acrylonitrile butadiene styrene plastic
CharacterHolder PGS 10-1000 GY
Rp 1.331.311,00
/

CharacterHolder PGS 10-1000 GY
Rp 1.331.311,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sign/label holder |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Components |
| Pieces per PU | 10 |
| Installation type | adhere, screw |
| Delivery Unit | 1.000 |
| Weight | 0.176 kg |
Electrical Characteristics
Product Design
| Glue | Rubber-based |
| Label material | Acrylonitrile butadiene styrene plastic |
| Label material, short form | ABS |
| Overall width | 1000 |
| Colour | grey |
| Total height | 10 |
| Material | Acrylonitrile butadiene styrene plastic |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Installation temperature min. | 10 |
| Alkali-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| Flame retardance according to | UL 94 V-0 |
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







