FLEXIMARK® collar SnapOn 8-10/15 TR
Marking sleeve; Cable diameter: 8mm - 10mm; Polyethylene; transparent; Halogenfree


FLEXIMARK® collar SnapOn 8-10/15 TR
Marking sleeve; Cable diameter: 8mm - 10mm; Polyethylene; transparent; Halogenfree
FLEXIMARK® collar SnapOn 8-10/15 TR
Rp 1.452.723,00
/

FLEXIMARK® collar SnapOn 8-10/15 TR
Rp 1.452.723,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Marking sleeve |
| Scope of delivery | without labels |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Time of installation | Before/after installation |
| Pieces per PU | 500 |
| Installation type | clip on |
| Delivery Unit | 1.000 |
| Weight | 0.436 kg |
Electrical Characteristics
Product Design
| For max. cable outer diameter | 10 |
| Overall width | 15 |
| Colour | transparent |
| For label width (max.) | 4.6 |
| Material | Polyethylene |
| For min. cable outer diameter | 8 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Collar Snap-On
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | Imp total width | Total width def | Pieces per PU |
|---|---|---|---|---|---|---|---|
| 83252650 | 2 | 3.5 | 1000 | ||||
| 83252651 | 2 | 3.5 | 1000 | ||||
| 83252653 | 2.8 | 5 | 1000 | ||||
| 83252654 | 2.8 | 5 | 1000 | ||||
| 83252656 | 5 | 8 | 500 | ||||
| 83252657 | 5 | 8 | 500 | ||||
| 83252660 | 8 | 10 | 500 | ||||
| 83252695 | 2 | 3.5 | 500 |








