FLEXIMARK® Stainless Holder PR10 NM24
Sign/label holder; Number of characters: 46; Overall width: 286mm; Overall height: 11mm; Stainless steel




FLEXIMARK® Stainless Holder PR10 NM24
Sign/label holder; Number of characters: 46; Overall width: 286mm; Overall height: 11mm; Stainless steel
FLEXIMARK® Stainless Holder PR10 NM24
Rp 3.319.506,00
/

FLEXIMARK® Stainless Holder PR10 NM24
Rp 3.319.506,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sign/label holder |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Components |
| Time of installation | Before/after installation |
| Pieces per PU | 50 |
| Installation type | with cable ties, screw |
| Delivery Unit | 1.000 |
| Weight | 0.5 kg |
Electrical Characteristics
Product Design
| for cable tie width | 7.9 |
| Overall width | 286 |
| Borehole diameter | 3 |
| Total height | 11 |
| Material | Stainless steel |
| Number of characters | 46 |
| Number of text lines | 1 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| salt water resistant |
|
| Oil resistance according to | Achilles JQS |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.










