FLEXIMARK® steel kit pliers
Kit;


FLEXIMARK® steel kit pliers
Kit;
FLEXIMARK® steel kit pliers
Rp 0,00
/

FLEXIMARK® steel kit pliers
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Kit |
| Printing procedure | Embossing |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Installation type | with cable ties |
| Delivery Unit | 1.000 |
| Weight | 2.2 kg |
Electrical Characteristics
Product Design
| Label design | Rectangular |
| Label material | Stainless steel |
| Colour | metal |
| Label type | Cable label |
| Labelling | without |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| After glowing |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| salt water resistant |
|
| Oil resistance according to | Achilles JQS |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








