Label LCK 35 25x55 WH, 400 st/fp
Laser printing label; Cable diameter: 6mm - 12mm; white; Polyester




Label LCK 35 25x55 WH, 400 st/fp
Laser printing label; Cable diameter: 6mm - 12mm; white; Polyester
Label LCK 35 25x55 WH, 400 st/fp
Rp 2.053.187,00
/

Label LCK 35 25x55 WH, 400 st/fp
Rp 2.053.187,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Self-adhesive and therefore easy to attach
Space-saving due to the tight wrapping of the cable
Transparent foil section of the label wraps the printed text and protects it against external influences
Withstands temperatures from -40°C to +125°C, as well as humidity
Available in small or large packaging.
Applications
Can be used universally for professional marking and labelling of cables
Printable with the FLEXIMARK® software (templates available) and a commercial laser printer (best printing results with straight sheet insertion)
Suitable for outdoor use.
Technical Attributes
General Information
| Sheet size | DIN A4 |
| Product type | Laser printing label |
| Printing procedure | Laser printing |
| Printable with | Laser printer |
| Packaging type | Cardboard packaging, Small packaging |
| Brand | FLEXIMARK® |
| Marking for | Cores, Fibre optic cables, Cables, Conduits |
| Number of labels per side | 40 |
| Installation type | wind |
| Number of pages per PU | 10 |
| Delivery Unit | 1.000 |
| Weight | 0.17 kg |
Electrical Characteristics
Product Design
| Height of labelling area | 19.0 |
| Glue | Acrylic-based |
| For max. cable outer diameter | 12 |
| Wide labelling area | 25 |
| Label material | Polyester |
| Overall width | 25 |
| Colour | white |
| Total height | 55 |
| Thickness | 0.025 |
| Label type | Wrapping label |
| For min. cable outer diameter | 6 |
| Perforated |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Installation temperature min. | 10 |
| Alkali-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| salt water resistant |
|
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Wrapping labels LCK
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | Colour | Imp width printable area | Wide labelling area | Height of labelling area | Imp labeling area hight | Pieces per PU | Number of pages per PU |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 83256142 | 4 | 7 | yellow | 25 | 12.7 | 10 | |||||
| 83256143 | 4 | 7 | white | 25 | 12.7 | 10 | |||||
| 83256144 | 6 | 12 | yellow | 25 | 19.0 | 10 | |||||
| 83256145 | 6 | 12 | white | 25 | 19.0 | 10 | |||||
| 83256146 | 8 | 21 | yellow | 25 | 25.4 | 10 | |||||
| 83256147 | 8 | 21 | white | 25 | 25.4 | 10 | |||||
| 83256148 | 8 | 36 | yellow | 25 | 25.4 | 10 | |||||
| 83256149 | 8 | 36 | white | 25 | 25.4 | 10 | |||||
| 83256150 | 6 | 12 | yellow | 50 | 19 | 10 | |||||
| 83256151 | 6 | 12 | white | 50 | 19 | 10 | |||||
| 83256152 | 8 | 21 | yellow | 50 | 25.4 | 10 | |||||
| 83256153 | 8 | 21 | white | 50 | 25.4 | 10 | |||||
| 83256154 | 8 | 36 | yellow | 50 | 25.4 | 10 | |||||
| 83256155 | 8 | 36 | white | 50 | 25.4 | 10 | |||||
| 83256160 | 8 | 21 | white | 35 | 25.4 | 10 | |||||
| 83256161 | 8 | 21 | yellow | 35 | 25.4 | 10 | |||||
| 83256542 | 4 | 7 | yellow | 25 | 12.7 | 100 | |||||
| 83256543 | 4 | 7 | white | 25 | 12.7 | 100 | |||||
| 83256544 | 6 | 12 | yellow | 25 | 19.0 | 100 | |||||
| 83256545 | 6 | 12 | white | 25 | 19.0 | 10 | |||||
| 83256546 | 8 | 21 | yellow | 25 | 25.4 | 100 | |||||
| 83256547 | 8 | 21 | white | 25 | 25.4 | 100 | |||||
| 83256548 | 8 | 36 | yellow | 25 | 25.4 | 100 | |||||
| 83256549 | 8 | 36 | white | 25 | 25.4 | 100 | |||||
| 83256550 | 6 | 12 | yellow | 50 | 19 | 100 | |||||
| 83256551 | 6 | 12 | white | 50 | 19 | 100 | |||||
| 83256552 | 8 | 21 | yellow | 50 | 25.4 | 100 | |||||
| 83256553 | 8 | 21 | white | 50 | 25.4 | 100 | |||||
| 83256554 | 8 | 36 | yellow | 50 | 25.4 | 100 | |||||
| 83256555 | 8 | 36 | white | 50 | 25.4 | 100 |










