Thermo printer SQUIX 4/300M
Thermal transfer printer


Thermo printer SQUIX 4/300M
Thermal transfer printer
Thermo printer SQUIX 4/300M
Rp 108.494.252,00
/

Thermo printer SQUIX 4/300M
Rp 108.494.252,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Technical Attributes
General Information
| Product type | Thermal transfer printer |
| Scope of delivery | including USB power cable, including software, including Windows driver, including operating manual |
| Delivery Unit | 1.000 |
| Weight | 10 kg |
Electrical Characteristics
Product Design
| Core diameter of label roll (min.) | 38 |
| Overall width | 446 |
| Print speed (max.) | 300 |
| Coloured ribbon running length (max.) | 500 |
| Material thickness of label roll (max.) | 0.6 |
| Total length | 242 |
| Material thickness of label roll (min.) | 0.03 |
| Total height | 274 |
| Carrier width of label roll (max.) | 120 |
| Carrier width of label roll (min.) | 10 |
| Core diameter of label roll (max.) | 100 |
Product Characteristics
| Print resolution | 300 |
Certifications and Standards
| UL listed |
|
| UL certification | according to UL 60950 (e-file number: E311215) |
| CE marked |
|
| cUL certification | according to CSA-C22.2 No. 60950 (e-file number: E311215) |
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Thermoprinter SQUIX 4/300M
| Article number | Core diameter of label roll (min.) | Imp core dia label rolls min | Core diameter of label roll (max.) | Imp core dia label rolls max |
|---|---|---|---|---|
| 83259602 | 38 | 100 |








