FLEXIMARK® Cablelabel LAM 55-15 YE
Laser printing label; Overall width: 55mm; Overall height: 15mm; yellow; Polypropylene

FLEXIMARK® Cablelabel LAM 55-15 YE
Laser printing label; Overall width: 55mm; Overall height: 15mm; yellow; Polypropylene
FLEXIMARK® Cablelabel LAM 55-15 YE
Rp 2.023.985,00
/

FLEXIMARK® Cablelabel LAM 55-15 YE
Rp 2.023.985,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Laser printing label |
| Printable with | Pin, DYMO |
| Packaging type | Box |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Conduits |
| Time of installation | Before/after installation |
| Pieces per PU | 100 |
| Installation type | with cable ties |
| Delivery Unit | 1.000 |
| Weight | 0.2 kg |
Electrical Characteristics
Product Design
| Label design | Rectangular |
| Glue | Acrylic-based |
| Label material | Polypropylene |
| Label material, short form | PP |
| Overall width | 55 |
| Colour | yellow |
| Total height | 15 |
| Label type | Cable label |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Installation temperature min. | 10 |
| Alkali-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| salt water resistant |
|
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







