Everything from a single source
LAPP is the reliable system provider that supplies you with everything you need to connect your photovoltaic system to the power grid.

One contact person
Our experts will work with you to develop individual solutions which are tailored to your needs.

Ready worldwide
Our global presence allows us to support your project in the best possible way – on time and with special knowledge of the local conditions.

Logistical excellence
Our innovative solutions are guaranteed to provide the ultimate flexibility for fulfilling your requirements.
- ÖLFLEX® SOLAR H1 BUR
- ÖLFLEX® SOLAR XLWP
- ÖLFLEX® SOLAR XLS-R T
Standards: EN 50618 / HD 60364-5-52 / IEC 62930 / H1Z2Z2-K / UL 854
Copper
- N2XS(F)2Y
- N2XS(FL)2Y
- (N)2XS(F)2Y
- (N)2XS(FL)2Y
- XLPE-PVC CU
- XLPE-MDPE CU
- XLPE-LSZH CU
Aluminum
- NA2XS(F)2Y
- NA2XS(FL)2Y
- (N)A2XS(F)2Y
- (N)A2XS(FL)2Y
- XLPE LSZH Al
Standards: IEC 60502.2 / IEC 60228 / HD620 / BS 7870 / BS 7835 / BS 6622 / VDE 0276-620
- UNITRONIC® Li2YCYv (TP)
- ETHERLINE® LAN 1000 Cat. 7 OUTDOOR
- HITRONIC® BTxK A-DQ(ZN)B2Y
- HITRONIC® HQW A-DQ(ZN)(SR)2y
Standards: IEC 60794-1 / IEC 60793-2 / ISO/IEC 11801 / EN 50173-1
- SKINTOP® SOLAR
- SKINTOP® SOLAR Plus
- EPIC ® SOLAR 4 GEN2 M
- EPIC ® SOLAR 4 GEN2 F
- EPIC ® SOLAR 4 GEN2 Panelmount M
- EPIC ® SOLAR 4 GEN2 Panelmount F
- EPIC ® SOLAR 4 GEN2 splitter
- EPIC ® SOLAR 4 GEN2 Patch
- SILVYN® RILL PA 6
- SILVYN® SPLIT
- SILVYN® SPLIT COV-M
- SILVYN® SPLIT GMP-M
- SILVYN® SPLIT COS
- FLEXIMARK® stainless steel FCC
- FLEXIMARK® cable label PUR
- FLEXIMARK® thermal transfer printer
- FLEXIMARK® wrapping labels TCK
- Ty-Rap® UV-stabilised cable ties with steel nose
- EPIC® CRIMPTOOL
- EPIC ® SOLAR 4 GEN2 assembly tool
- EPIC ® SOLAR 4 GEN2 caps
We are your one-stop shop for all the connections you need for your solar park, from cables to connectors.
Customised connectivity solutions
- Cost savings: Shorter installation time and reduction in labour costs
- Customised lengths and tailor-made connection solutions
- Customised markings possible with LAPP FLEXIMARK® marking systems
- Labelling of patches also possible on customer request (length, customer number, etc.)
Quality and security
We test all patches 100% at the end of production to ensure full functionality and the highest quality.
- Our ready-made garments are manufactured in Germany in LAPP factories under strict quality controls
- No faults: all connections are tested after production to ensure 100% fault-free products
- Additional connection certificates can be provided if required
Services
We do our best to provide you with the best possible support to make your project a success.
- Short-term and large-volume production possible for all lengths, even for large PV projects
- Direct delivery on site possible at the customer's request
- Customised packaging can be realised according to customer requirements
Standards provide guidelines for manufacturers, installers and inspectors to ensure that photovoltaic systems provide electricity safely, efficiently and reliably by complying with the quality and safety regulations. Solar solutions from LAPP meet these standards. An overview of the key standards.
VDE (Association for Electrical, Electronic & Information Technologies)
IEC (International Electrotechnical Commission)
BS (British Standards)
The growing system voltage due to increasingly modern PV systems requires equally more powerful cables and components. At LAPP, we have been meeting this challenge for many years and tackle tasks with innovative solutions. To meet the constantly arising challenges caused by system voltage increases, we develop high-quality cables and components with a long service life and extreme robustness as the products are constantly exposed to the wind and weather. Reliable performance requires exceptional weather resistance to heat, wind and frost – and rodent protection is recommended too. At the same time, modern PV systems can supply energy for several decades.
To exploit the full potential of the power supply, the relatively young industry is working on new technologies and applications such as organic photovoltaics (OPV). The photovoltaic industry’s requirements for cabling solutions range from large, robust cables for direct burial in power stations right through to sophisticated connection systems for flexible OPV modules.
All these requirements pose a major challenge – and we are able to offer successful solutions owing to our experience and expertise.
High-quality products and easy assembly are crucial factors when it comes to making a selection. If one cable becomes brittle or malfunctions, it affects all other cables from the same reel. Since new installations and removals can be very expensive, investing in durable and high-quality materials is worthwhile in the long run.
When purchasing a solar connector, please be aware of the following points:
- Product selection: Use the EPIC® SOLAR 4Plus male connector and the EPIC® SOLAR 4Plus female connector made of high-quality, UV-resistant plastic.
- Crimp connections which have been carried out in a regulation-compliant manner are the best connections between cables and connectors. They reliably transmit solar energy throughout the photovoltaic system’s entire service life – over decades. Our LAPP connector system has a crimp termination for cable cross-sections up to 10 mm².
- The TÜV certification and the tests in accordance with the standard DIN EN 62852 (relevant for connectors for DC voltage applications in photovoltaic systems) indicate quality.
We are constantly developing our products and services. Striving for the greatest possible durability, robustness and extreme flexibility is what drives us. Thanks to special sheath materials, LAPP solar cables aren't just flame-retardant and halogen-free, they’re also resistant to ozone and UV. Our solar cables and solar connectors can withstand extreme weather conditions such as heat, wind and frost, making them perfect for use in your outdoor systems.
The products in a solar system are exposed to the sun for years. The transmission of energy and the high resistance heat up cables and connectors, while the constant alternation between warm and cold due to the sun’s rays and heating during operation causes cables and connectors to be come brittle.
A variety of inspections and performance tests have been carried out with our ÖLFLEX® cables, solar cables, SKINTOP® cable glands and EPIC® SOLAR connectors in close cooperation with customers, the TÜV and the North American UL approval institute. This enables us to guarantee our quality standards. Our products are suitable for use worldwide and, of course, are RoHS-compliant.
Can't find the right solar product for your needs? Together, we can develop individual solutions, customized for you. Our experts would be happy to guide you.
Incidentally: expert knowledge is required not only when selecting the components used, but also for assembling and using the components correctly. We would be glad to assist you on site as well.
Everything from a single source. With us as a partner. Our project business team will be happy to advise you on the planning and implementation of your PV systems.