
NonLappArticle No.#: 3800050128
RE-v2X(ST)H 6x0.22 WH
In stock (37)
Payment & Security
Your Payment information is processed securely. We do not store credit card details nor have access to your credit card information
Your cart is empty

Your Payment information is processed securely. We do not store credit card details nor have access to your credit card information
Type of Cable: RE-v2X(ST)H
Size : 6x0.22 mm²
Overall Diameter (Approx).: 6.4 mm
Cable Weight (Approx.): 55.4 kg/km
Electrical Characteristic: Max. conductor resistance DC at 20°, 94.2 ohm/km
Conductor:
- Material: Tinned Annealed Copper
- Stranded diameter (approx.) :0.6mm
- Classification / shape: Class 2 / Round Stranded
Insulation:
- Nominal thickness / diameter (approx.): 0.4mm / 1.5mm
- Colour: Grey, Black, Brown, Blue, Yellow & Orange
- Material: Extruded XLPE Compound acc. to BS EN 50290-2-29
Overall Screen:
- Material: All cores are stranded, then wrapped by single-coated aluminum PE tape, the metallic side facing inward, in contact with a 0.22 mm² tinned-copper drain wire
Outer Sheath:
- Nominal thickness: 0.8mm
- Colour: White
- Material: Extruded LSHF Thermoplastic Compound acc. to BS EN 50290-2-27 Flame Retardant IEC 60332-3-24
Not yet an online shop customer?
Register and secure yourself a range of benefits.
Receive up-to-date information about new products, our service offers and promotions.
© 2026 PT Lapp Kabel Indonesia. All rights reserved. Powered by Shopify