EPIC® SOLAR 4 M 4...6mm²
Solar connectors, Pin; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; 30 A according to IEC; 1000 V AC rms / DC according to IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated; including contacts

EPIC® SOLAR 4 M 4...6mm²
Solar connectors, Pin; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; 30 A according to IEC; 1000 V AC rms / DC according to IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated; including contacts
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Splitter for pallalel connection of PV-modules and strings, Easy plug and play, Fixing option for a clear installation with a Ø 5mm mounting hole
Applications
Photovoltaic plants, Crystalline and thin-film constructions, Solartracker
Technical Attributes
General Information
| Product type | Solar splitter |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Installation type | click |
| Contacts included |
|
| Delivery Unit | 100.000 |
Electrical Characteristics
| Rated impulse voltage | 8 kV AC rms / DC according to DIN EN 61984 |
| Rated voltage | 1000 V DC according to IEC |
| Rated current | 35 A according to IEC |
| Protective conductor integrated into insert |
|
| Max. contact resistance | 2 |
Product Design
| Material contact surface | Tin-plated |
| Seal type | O-ring |
| Coded |
|
| Number of cable entries | 0 |
| Design connector housing | Straight |
| Contact manufacturing method | Machined |
| Colour | black |
| Housing base material | Polyamide |
| Housing base material, short form | PA |
| Status indication |
|
| Contact material | Brass |
| With protective conductor |
|
| Contact material, short form | CuZn |
Product Characteristics
| Flame-retardant |
|
| Min. number of insertion cycles | 100 |
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Pollution degree | 3 |
| IP protection class plugged in | IP 68 - 1m (10h) |
| Chemical resistant |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Flame retardance according to | UL 94 V-0 |
| Protection class (IP), not installed | IP 20 |
| Operating temperature max. | 85 |
| Halogenfree |
|
| Short-term temperature peaks | 105 |
Certifications and Standards
| TÜV certified |
|
| UR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



