Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SILVYN®
Product type Conduit gland
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 1.000
Weight 0.139 kg
Electrical Characteristics
Product Design
Total length 66
Divisible fitting

Suitable protective conduit SILVYN® CNP
Thread type NPT
EMC screening

Thread size NPT 1/2"
For conduit outer diameter 23.4
Screw-in sleeve material Polyamide
Gland body material Steel
Conduit gland design Straight
Suitable for protective cable conduit size 1/2
Spanner size 32
Bending protection

Bending protection fixed installation

Pitch of thread 1,81
Surface protection Electrogalvanised
Flexibly installed bending protection

Rotatable thread

Sealing material Polyamide
Product Characteristics
Flame-retardant

IP protection rating IP 67
Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Impact-resistant

Halogenfree

Certifications and Standards
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® CNP NPT
Article number Thread size Nominal size Suitable for protective cable conduit size Delivery Unit
55500400 NPT 1/2" 3/8 1.000
55500410 NPT 1/2" 1/2 1.000
55500420 NPT 3/4" 3/4 1.000
55500430 NPT 1" 1 1.000
55500440 NPT 1 1/4" 1.25 1.000
55500450 NPT 1 1/2" 1.5 1.000
55500460 NPT 2" 2 1.000
Lorem Ipsum Dolor

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.

Lorem Ipsum Dolor

Lorem ipsum dolor sit amet consectetur. Facilisis elementum auctor amet lorem vitae.