Skip to content
LAPP Indonesia
Spend Rp 1.200 more for FREE shipping.
FREE shipping will be applied at checkout

Your cart is empty

Continue shopping
0 Cart (Rp 0,00)

The RE Connectivity Toolkit: A Selection Guide for Solar and Wind

A solar farm requires several cable types working together: 1500V DC solar cables for string-to-combiner connections (where EPIC® SOLAR connectors provide full compatibility across both ends), AC power cables for inverter-to-grid links, control cables for tracker systems and communication cables for monitoring. All cables must be UV-resistant, rated for the system voltage and certified to IEC 62930 or EN 50618 for a 25+ year service life. LAPP provides every cable type in this chain—plus the connectors, glands and labelling—from a single manufacturer.

Renewable energy projects in ASEAN are scaling rapidly, but cable specification remains one of the most error-prone stages of project engineering. Solar and wind installations each demand cables with different voltage ratings, mechanical properties and environmental resistance—and getting any of these wrong means premature failure in systems designed to run for decades. This guide walks you through the cable types required for solar PV and wind installations, the environmental ratings that matter most in tropical climates and how LAPP’s renewable energy portfolio covers every connection point from panel to grid.

What cables do you need for a solar PV installation?

A utility-scale solar PV system requires four distinct cable categories, each with specific performance requirements:

DC string cables. These connect solar panels in series and carry DC power from string-to-combiner boxes. They must be rated for the system voltage—1500V DC for modern utility-scale installations. LAPP’s ÖLFLEX® SOLAR XLWP is rated 1500V DC (max 1800V unearthed), operates from -40°C to +120°C and is certified to both IEC 62930 and EN 50618. The electron-beam cross-linked polyolefin insulation withstands over 1,000 hours of Xenon-arc UV testing and carries TÜV certification for 25-year service life. Available in 4, 6, 10 and 16 mm² conductor sizes with tinned copper Class 5 conductors.

For installations requiring underground burial—common in ASEAN where surface temperatures exceed 60°C—the ÖLFLEX® SOLAR H1 BUR variant adds AD8 water resistance for permanent submersion and is available in sizes from 2.5 to 35 mm².

AC power cables. These run from the inverter output to the grid connection point. Standard ÖLFLEX® power cables rated 0.6/1 kV handle this section, with conductor sizes matched to the inverter output current.

Control cables. Tracker systems, combiner box monitoring and inverter communication require multi-core control cables. ÖLFLEX® control cables provide the flexibility and screening needed for reliable signal transmission in electrically noisy solar environments.

Communication cables. SCADA and monitoring systems require Ethernet connectivity across the solar farm. LAPP’s ETHERLINE® ROBUST cables are rated Cat.5e with UV-resistant TPE sheathing, operating from -50°C to +80°C—purpose-built for outdoor industrial environments.

How do wind turbine cable requirements differ from solar?

Wind turbine cables face mechanical demands that solar cables never encounter. The cable loop inside a turbine nacelle must withstand continuous torsional stress as the nacelle tracks wind direction—twisting ±150° per metre through thousands of cycles over the turbine’s service life.

LAPP’s ÖLFLEX® TORSION FRNC is engineered specifically for wind turbine drip loops. It delivers 5,000 torsion cycles at ±150°/m under normal conditions and 2,000 cycles at -40°C—critical for offshore and high-altitude installations. The extra-fine bare copper Class 6 conductors provide superior flexibility under torsional load, while the halogen-free FRNC sheath resists UV, ozone and oil exposure. Rated 0.6/1 kV with UL AWM Style 21288 certification, available in 3 to 16 cores from 1.0 to 10.0 mm².

Key differences between solar and wind cable requirements:

Voltage. Solar DC cables require 1500V DC ratings. Wind power cables typically operate at 0.6/1 kV for internal turbine connections, with higher voltages only in the tower-to-substation run.

Mechanical stress. Solar cables are largely static once installed. Wind cables must handle continuous torsion, vibration and flexing throughout the turbine’s operating life.

Temperature extremes. Both must handle tropical heat, but wind turbine cables must also perform in cold conditions down to -40°C at altitude and offshore.

Conductor class. Solar cables use Class 5 (fine-wire) conductors for flexibility during installation. Wind cables need Class 6 (extra-fine) conductors to withstand continuous torsional movement without conductor fatigue.

LAPP’s complete renewable energy portfolio

LAPP provides every connectivity component for solar and wind installations from a single source. This table maps each application requirement to the corresponding LAPP product:

| Application | Product | Key Spec |
|---|---|---|
| Solar DC string (above ground) | ÖLFLEX® SOLAR XLR-E | 1500V DC, IEC 62930, -40°C to +120°C |
| Solar DC string (burial) | ÖLFLEX® SOLAR XLWP / H1 BUR | 1500V DC, AD8 submersion, 2.5–35 mm² |
| Wind turbine drip loop | ÖLFLEX® TORSION FRNC | 0.6/1 kV, ±150°/m torsion, -40°C rated |
| AC power (inverter to grid) | ÖLFLEX® power cables | 0.6/1 kV, sized to inverter output |
| Outdoor Ethernet monitoring | ETHERLINE® ROBUST | Cat.5e/Cat.7, UV-resistant TPE, -50°C to +80°C |
| Solar DC connectors | EPIC® SOLAR 4 Gen2 | 1500V DC, 50A, IP68, IEC 62852 |
| UV-resistant cable entry | SKINTOP® SOLAR | IP68 at 5 bar, UV/ozone-resistant, UL 1703 |
| Cable identification | FLEXIMARK® | UV-resistant, DIN EN 60204-1 compliant |

Every product in this table is available through the JJ-LAPP eShop with stock across ASEAN—eliminating the lead time uncertainty that comes with sourcing from multiple specialist suppliers.

What environmental ratings should RE cables have?

Renewable energy installations in ASEAN face a demanding combination of tropical UV exposure, high humidity, salt spray (coastal and offshore) and extreme temperature cycling. The minimum environmental ratings you should specify:

UV resistance. All exposed cables must withstand prolonged UV exposure without insulation degradation. Look for cables tested to EN 50618 with Xenon-arc testing exceeding 720 hours. ÖLFLEX® SOLAR cables are tested to 1,000+ hours of Xenon-arc UV exposure.

Temperature range. Specify cables rated to at least +90°C ambient for tropical rooftop installations where surface temperatures regularly exceed 60°C. ÖLFLEX® SOLAR cables are rated to +120°C conductor temperature.

Water resistance. For ground-mounted and buried cables, AD8 (permanent submersion) rating ensures long-term reliability in waterlogged conditions. The XLWP and H1 BUR variants carry this rating.

IP protection at cable entry. Every junction box and combiner box entry point needs UV-resistant cable glands rated IP68 or higher. SKINTOP® SOLAR glands achieve IP68 at 5 bar—significantly exceeding the standard 1 metre/30 minute test—and carry UL 1703 certification for photovoltaic installations.

Halogen-free construction. Modern RE specifications increasingly require halogen-free, flame-retardant cables (LSZH/FRNC) for fire safety. All LAPP RE cables use halogen-free compounds.

Talk to our engineers

LAPP’s application engineers across ASEAN specialise in renewable energy cables and connectors. They help you build a complete specification for your solar or wind project—covering every connection from panel to grid, verified against your specific site conditions and project standards.

Browse renewable energy cables and solar connectors on the JJ-LAPP eShop, or explore LAPP’s global solar cables overview for detailed product specifications.

Contact the team to discuss your RE project requirements and receive a full cable specification review.