ÖLFLEX® CRANE PUR 24G1,5
Conveyor equipment cable; U0/U: 0,6/1 kV; PUR; Core identification: Numbers; With cable messenger; Cable chain



ÖLFLEX® CRANE PUR 24G1,5
Conveyor equipment cable; U0/U: 0,6/1 kV; PUR; Core identification: Numbers; With cable messenger; Cable chain
ÖLFLEX® CRANE PUR 24G1,5
Rp 734.549,00
/

ÖLFLEX® CRANE PUR 24G1,5
Rp 734.549,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The central supporting element absorbs the tensile loads that occur, thereby allowing reeling, unreeling and deflection for free-hanging cables even over large distances
Reeling, unreeling and guiding operations also impose tensile stresses on the cables, Designed with a smaller outer diameter to save space and weight, Cost-saving due to the use of smaller drums, guide rollers, as well as drive engines when possible, Integrated supporting braid prevents undesirable cable twists, and the formation of so-called corkscrew effects
Applications
For use in hoists, transport and conveyorsystems, The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3, Cables are reeled, unreeled, and guided by roller trains, In dry or damp interiors, outdoors, or not more than 2 weeks without interruption in industrial water, The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables please see the catalogue appendix, technical table T5
Technical Attributes
General Information
| Product type | Conveyor equipment cable |
| Brand | ÖLFLEX® |
| Copper index | 345.600 kg/km |
| Copper index (lb) | 2322.100 lb |
| Weight | 648 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 13.3 Ω/km |
| Test voltage | 4 kV |
Product Design
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | yellow |
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 20.7 mm |
| Support braid integrated in the outer sheath |
|
| Cable sheath RAL colour | RAL 1021 |
| Supporting element type | Polypropylene fibres |
| Number of cores | 24 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Core insulation basic material | Thermoplastic elastomers |
| Conductor count/size | 24G1,5 |
| With reinforced cable insulation |
|
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| With cable messenger |
|
| Core insulation basic material, short form | TPE |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| Application area | Cable chain, Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -40 °C to 80 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| For continuous flexing |
|
| Chemical resistant |
|
| UV-resistant |
|
| Water resistant |
|
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | IEC 60811-404 |
| Windable |
|
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CRANE PUR
| Article number | Conductor count/size | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Tensile strength | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 0045207 | 4G1,5 | 4 | Yes | 1.5 | 10.9 | 169 kg/km | |||
| 0045209 | 5G1,5 | 5 | Yes | 1.5 | 11.6 | 197 kg/km | |||
| 0045210 | 7G1,5 | 7 | Yes | 1.5 | 12.9 | 234 kg/km | |||
| 0045211 | 12G1,5 | 12 | Yes | 1.5 | 17.6 | 401 kg/km | |||
| 0045212 | 18G1,5 | 18 | Yes | 1.5 | 17.5 | 507 kg/km | |||
| 0045213 | 24G1,5 | 24 | Yes | 1.5 | 20.7 | 648 kg/km | |||
| 0045214 | 36G1,5 | 36 | Yes | 1.5 | 31.4 | 1350 kg/km | |||
| 0045215 | 30G1,5 | 30 | Yes | 1.5 | 28.9 | 1116 kg/km | |||
| 0045216 | 4G2,5 | 4 | Yes | 2.5 | 12.2 | 227 kg/km | |||
| 0045218 | 5G2,5 | 5 | Yes | 2.5 | 13.2 | 274 kg/km | |||
| 0045220 | 7G2,5 | 7 | Yes | 2.5 | 15.4 | 353 kg/km | |||
| 0045221 | 12G2,5 | 12 | Yes | 2.5 | 21.6 | 631 kg/km | |||
| 0045222 | 18G2,5 | 18 | Yes | 2.5 | 21.5 | 760 kg/km | |||
| 0045223 | 24G2,5 | 24 | Yes | 2.5 | 25.5 | 1123 kg/km | |||
| 0045224 | 30G2,5 | 30 | Yes | 2.5 | 34.7 | 1641 kg/km | |||
| 0045225 | 4G4 | 4 | Yes | 4 | 14.3 | 341 kg/km | |||
| 0045227 | 5G4 | 5 | Yes | 4 | 15.5 | 411 kg/km | |||
| 0045228 | 4G6 | 4 | Yes | 6 | 16.6 | 457 kg/km | |||
| 0045229 | 5G6 | 5 | Yes | 6 | 17.7 | 538 kg/km | |||
| 0045230 | 4G10 | 4 | Yes | 10 | 19.2 | 639 kg/km | |||
| 0045231 | 4G16 | 4 | Yes | 16 | 22.2 | 934 kg/km | |||
| 0045232 | 4G25 | 4 | Yes | 25 | 27.6 | 1480 kg/km | |||
| 0045233 | 4G35 | 4 | Yes | 35 | 31 | 2004 kg/km | |||
| 0045234 | 4G50 | 4 | Yes | 50 | 36.1 | 2838 kg/km | |||
| 0045235 | 7G6 | 7 | Yes | 6 | 20.2 | 750 kg/km | |||
| 0045237 | 5G10 | 5 | Yes | 10 | 21.6 | 825 kg/km | |||
| 0045238 | 5G16 | 5 | Yes | 16 | 25.6 | 1222 kg/km | |||
| 0045240 | 3x25+3G6 | 3 | Yes | 25 | 25.7 | 1323 kg/km | |||
| 0045241 | 3x35+3G6 | 3 | Yes | 35 | 27.6 | 1653 kg/km | |||
| 0045242 | 3x50+3G10 | 3 | Yes | 50 | 32.1 | 2258 kg/km |





