H-B 6 LB SINGLE LEVER
Single lever; Design size: 6B

H-B 6 LB SINGLE LEVER
Single lever; Design size: 6B
H-B 6 LB SINGLE LEVER
Rp 44.218,00
/

H-B 6 LB SINGLE LEVER
Rp 44.218,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Locks a rectangular connector housing securely to its mating housing.
Applications
Spare part for use with the EPIC® H-B 6 and EPIC® H-A 10 series rectangular connector housings.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Single lever |
| Design size | 6B |
| Delivery Unit | 10.000 |
| Weight | 0.025 kg |
Electrical Characteristics
Product Design
| Material | Galvanised steel |
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.