H-B Q+E CODING SET
Coding element;

H-B Q+E CODING SET
Coding element;
H-B Q+E CODING SET
Rp 28.638,00
/

H-B Q+E CODING SET
Rp 28.638,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Coding set with large packaging unit, consisting of coding pin and coding bolt
For simple and clear identification of connector inserts with an identical number of poles but different assignments or functions
Coding pins are used for mechanical coding of the connector face and prevent mismating with the mating connector
Coding pins are used for mechanical coding of the connector insert and prevent mismating with the mating connector
Coding pins are placed in the pin insert and pressed in with a screwdriver (the corresponding contact positions in the opposite socket insert must be kept free)
Coding bolts replace one or more fastening screws of the connector insert.
Applications
For use with the EPIC® QUICK & EASY mounting system and the EPIC® H-B series rectangular connector housings.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Coding element |
| Delivery Unit | 50.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® QUICK & EASY
| Article number | Design size | Delivery Unit |
|---|---|---|
| 10028000 | 50.000 |