ÖLFLEX® HEAT 125 MC 300/500V 4G0,5
Power and control cable; 4G0.5; U0/U: 300/500 V; Electron beam cross-linked polymer compound; Core identification: Colours; -55°C - 125°C; Flexible



ÖLFLEX® HEAT 125 MC 300/500V 4G0,5
Power and control cable; 4G0.5; U0/U: 300/500 V; Electron beam cross-linked polymer compound; Core identification: Colours; -55°C - 125°C; Flexible
ÖLFLEX® HEAT 125 MC 300/500V 4G0,5
Rp 67.914,00
/

ÖLFLEX® HEAT 125 MC 300/500V 4G0,5
Rp 67.914,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Electron beam cross-linked insulating material enables use at low and high temperatures (-55°C to +125°C)
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
DNV approval for maritime use
Suitable for voltage class 300/500 V.
Applications
For universal use for wiring of cross-plant control circuits and control circuits inside machines
Typical areas of application are heaters, switchgear, connection boxes, lighting, etc
For fixed installation and occasional flexing without tensile strain
Can be used in dry, damp and, especially, harsh and oily environments
Suitable for medium mechanical stress
The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids
Suitable for outdoor use
Flexible use at temperatures down to -35 °C.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 19.200 kg/km |
| Copper index (lb) | 129.019 lb |
| Weight | 55 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 40.1 Ω/km |
| Inductance (800 Hz), approx. | 0.793 |
| Test voltage | 4 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 46 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 6.9 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 4G0.5 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Cable sheath RAL colour | RAL 9005 |
| Number of cores | 4 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 27.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -35 °C to 120 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 103.5 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -55 °C to 125 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-3-22, IEC 60332-3-24, IEC 60332-3-25, NF-C 32-070 (C1), NF-F 16-101 (C) |
| Oil resistance according to | IEC 60227-1 (ST9), EN 50264-1 EM104 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use), DIN EN ISO 4892-2 method A |
| Short term temperature max. | 145 |
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| CPR drip behaviour | d1 |
| CPR smoke density | s1a |
| Flame retardance tested according to UN/ECE-R118 |
|
| CPR acidity | a1 |
| CE marked |
|
| CPR fire class | Cca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 125 MC 300/500 V
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal voltage | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 1024300 | 2 | No | 0.5 | U0/U: 300/500 V AC rms according to IEC | 6 | 38 kg/km | ||
| 1024301 | 3 | Yes | 0.5 | U0/U: 300/500 V AC rms according to IEC | 6.3 | 46 kg/km | ||
| 1024302 | 4 | Yes | 0.5 | U0/U: 300/500 V AC rms according to IEC | 6.9 | 55 kg/km | ||
| 1024303 | 5 | Yes | 0.5 | U0/U: 300/500 V AC rms according to IEC | 7.5 | 86 kg/km | ||
| 1024304 | 7 | Yes | 0.5 | U0/U: 300/500 V AC rms according to IEC | 8.4 | 110 kg/km | ||
| 1024307 | 2 | No | 0.75 | U0/U: 300/500 V AC rms according to IEC | 6.4 | 40 kg/km | ||
| 1024308 | 3 | Yes | 0.75 | U0/U: 300/500 V AC rms according to IEC | 6.8 | 53 kg/km | ||
| 1024309 | 4 | Yes | 0.75 | U0/U: 300/500 V AC rms according to IEC | 7.4 | 69 kg/km | ||
| 1024310 | 5 | Yes | 0.75 | U0/U: 300/500 V AC rms according to IEC | 8.3 | 86 kg/km | ||
| 1024311 | 7 | Yes | 0.75 | U0/U: 300/500 V AC rms according to IEC | 9 | 127 kg/km | ||
| 1024312 | 12 | Yes | 0.75 | U0/U: 300/500 V AC rms according to IEC | 12.2 | 219 kg/km | ||
| 1024315 | 2 | No | 1 | U0/U: 300/500 V AC rms according to IEC | 6.6 | 50 kg/km | ||
| 1024316 | 3 | Yes | 1 | U0/U: 300/500 V AC rms according to IEC | 7 | 67 kg/km | ||
| 1024317 | 4 | Yes | 1 | U0/U: 300/500 V AC rms according to IEC | 7.8 | 87 kg/km | ||
| 1024318 | 5 | Yes | 1 | U0/U: 300/500 V AC rms according to IEC | 8.6 | 107 kg/km | ||
| 1024319 | 7 | Yes | 1 | U0/U: 300/500 V AC rms according to IEC | 9.5 | 152 kg/km | ||
| 1024320 | 12 | Yes | 1 | U0/U: 300/500 V AC rms according to IEC | 12.8 | 221 kg/km | ||
| 1024360 | 3 | No | 0.5 | U0/U: 300/500 V AC rms according to IEC | 6.3 | 60 kg/km | ||
| 1024361 | 4 | No | 0.5 | U0/U: 300/500 V AC rms according to IEC | 6.9 | 73 kg/km | ||
| 1024362 | 3 | No | 0.75 | U0/U: 300/500 V AC rms according to IEC | 6.8 | 72 kg/km | ||
| 1024363 | 4 | No | 0.75 | U0/U: 300/500 V AC rms according to IEC | 7.4 | 88 kg/km | ||
| 1024364 | 3 | No | 1 | U0/U: 300/500 V AC rms according to IEC | 7 | 81 kg/km | ||
| 1024365 | 4 | No | 1 | U0/U: 300/500 V AC rms according to IEC | 7.8 | 102 kg/km |





