EPIC MCB 0 BLIND FEMALE MODULE
MC module modular system; Number of contacts: 0; Required slots: 1;

EPIC MCB 0 BLIND FEMALE MODULE
MC module modular system; Number of contacts: 0; Required slots: 1;
EPIC MCB 0 BLIND FEMALE MODULE
Rp 27.793,00
/

EPIC MCB 0 BLIND FEMALE MODULE
Rp 27.793,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
Snaps effortlessly into the matching module frame.
Applications
For filling free slots within a modular connector
For use with the rectangular connector module frames of the EPIC® MC series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Product type | MC module modular system |
| Brand | EPIC® |
| Installation type | clip on |
| Contacts included |
|
| Delivery Unit | 10.000 |
| Weight | 0.008 kg |
Electrical Characteristics
| Protective conductor integrated into insert |
|
Product Design
| Contact insert type | Socket |
| EMC screening |
|
| Insert material | Polyamide |
| With wire protection |
|
| Colour | black |
| Insert material, short form | PA |
| Number of contacts | 0 |
| Required slots | 1 |
| Screen contact |
|
| With protective conductor |
|
Product Characteristics
| Flame-retardant |
|
| Operating temperature min. | -40 |
| Flame retardance according to | UL 94 V-0 |
| Operating temperature max. | 100 |
| Halogenfree |
|
| Short-term temperature peaks | 125 |
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



