ÖLFLEX® DC 100 3G10
DC power cable; 3G10; U0/U: 0,75/1,5 kV; PVC; Core identification: Colours; Flexible




ÖLFLEX® DC 100 3G10
DC power cable; 3G10; U0/U: 0,75/1,5 kV; PVC; Core identification: Colours; Flexible
ÖLFLEX® DC 100 3G10
Rp 271.315,00
/

ÖLFLEX® DC 100 3G10
Rp 271.315,00
/
Pembayaran & Keamanan
Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Product characteristics
Certificate
Manfaat
Specially constructed for the long term operation with DC voltage up to 0,75 / 1,5 kV, Suitable for the construction of energy efficient DC grids in industrial plants
Aplikasi
Plant engineering Industrial machinery Heating and air-conditioning systemsPower stationsStage applications, For plants where power is supplied by a direct current network, For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
Atribut Teknis
Informasi Umum
| Brand | ÖLFLEX® |
| Product type | DC power cable |
| Copper index | 288.000 kg/km |
| Copper index (lb) | 1935.271 lb |
| Weight | 516 kg/km |
Karakteristik Kelistrikan
| Max. conductor resistance at 20°C | 1.91 Ω/km |
| Inductance (800 Hz), approx. | 0.633 |
| Conductor/conductor operating capacitance (800Hz), approx. | 121 |
| Nominal voltage | U0/U: 0,75/1,5 kV DC according to IEC |
| Test voltage | 4 kV |
Desain Produk
| Basic material of outer sheath, short form | PVC |
| Basic material of outer sheath | Polyvinylchloride |
| Cable dimension | 3G10 |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Bare copper |
| Conductor colour code | EN 60445 |
| Core insulation basic material | Polyvinylchloride |
| Core insulation basic material, short form | PVC |
| Nominal conductor cross-section (metric) | 10 mm² |
| Including protective earth |
|
| Core identification | Colours |
| Number of cores | 3 |
| Nominal outer diameter | 15.9 mm |
| Shape of cable | Round |
Karakteristik Produk
| For torsional load |
|
| Application area | Flexible, Fixed installation |
| Flame retardance according to | IEC 60332-1-2 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Ozone resistant |
|
| Ozone-resistant according to | EN 50396, method B |
| PWIS-free |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Temperature, fixed installation max | 80 |
| Temperature, fixed installation min | -40 |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Temperature, occasionally moved max | 70 |
| Temperature, occasionally moved min | -5 |
| UV-resistant |
|
| UV-resistant according to | EN 50618, EN 50620, DIN EN ISO 4892-2 method A |
| Minimum bending radius in mm, occasionally flexing | 238.5 mm |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius in mm, fixed installation | 63.6 mm |
Sertifikasi dan Standar
| CE marked |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| VDE certified |
|
Dokumentasi
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Daftar Rangkaian Produk
All articles from ÖLFLEX® DC 100
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 11101106 | 3 | Yes | 1.5 | 8.7 | 117 kg/km | ||
| 11101107 | 3 | Yes | 2.5 | 10 | 161 kg/km | ||
| 11101108 | 3 | Yes | 4 | 11.4 | 244 kg/km | ||
| 11101109 | 3 | Yes | 6 | 12.6 | 318 kg/km | ||
| 11101110 | 3 | Yes | 10 | 15.9 | 516 kg/km | ||
| 11101111 | 3 | Yes | 16 | 18.3 | 728 kg/km | ||
| 11101113 | 3 | Yes | 25 | 23 | 1071 kg/km | ||
| 11101114 | 3 | Yes | 35 | 25.6 | 1684 kg/km |










