Technical Attributes

General Information
Suitable contact EPIC® MC 3.6 mm machined
Packaging type Box
Brand EPIC®
Product type Crimping insert
For crimping tool EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE
Suitable locator EPIC® TOOL LOC MC 3.6 machined
Delivery Unit 1.000
Weight 0.047 kg
Electrical Characteristics
Product Design
Connectable conductor cross section min. (AWG) 18 AWG
Max. connectable conductor cross-section AWG 14 AWG
Min. connectable conductor cross-section (mm2) 0.75
Max. connectable conductor cross-section (mm2) 2.5
Product Characteristics
Certifications and Standards
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL DIE
Article number For cross-section (min.) For cross-section (max.) For cross-section Crimping profile For crimping tool Min. connectable conductor cross-section (mm2) Max. connectable conductor cross-section (mm2) Delivery Unit
11147100 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 0.14 4 1.000
11147101 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 4 10 1.000
11147110 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 0.75 2.5 1.000
11147111 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 16 16 1.000
11147120 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 4 10 1.000
11147130 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 1.000
11147170 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 0.14 0.5 1.000
11147180 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 0.5 1.5 1.000
11147190 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 1.5 2.5 1.000
44423270 Klauke EK 120/42, Neko AHPW 400C 1.000
44423271 Klauke EK 120/42, Neko AHPW 400C 16 16 1.000
44423272 Klauke EK 120/42, Neko AHPW 400C 25 25 1.000
44423273 Klauke EK 120/42, Neko AHPW 400C 35 35 1.000
44424025 Klauke EK 120/42, Neko AHPW 400C 16 16 1.000
44424026 Klauke EK 120/42, Neko AHPW 400C 25 25 1.000
44424027 Klauke Type EK 60/22 35 35 1.000
44424038 Special shape Klauke EK 120/42, Neko AHPW 400C 50 50 1.000
44424039 Klauke EK 120/42, Neko AHPW 400C 70 70 1.000
44424040 Klauke EK 120/42 95 95 1.000