EPIC® CIRCON CRIMPTOOL
Crimping tool; For cross-section (min./max.): 0.14mm² - 4mm²; Crimping profile: Mandrel pressing


EPIC® CIRCON CRIMPTOOL
Crimping tool; For cross-section (min./max.): 0.14mm² - 4mm²; Crimping profile: Mandrel pressing
EPIC® CIRCON CRIMPTOOL
Rp 25.075.901,00
/

EPIC® CIRCON CRIMPTOOL
Rp 25.075.901,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
With four simultaneously pressing mandrels for the highest crimping requirements
With rotary knob for individual adjustment of the crimp strength
The article with "DIGITAL" in the article name offers a digital display of the crimp dimension and thus enables crimping accuracies of 0.01 mm. The crimp dimension can be displayed in mm, inches or in selector positions 1-8 in accordance with MIL standard 22520. The current tool status can be called up at any time thanks to automatic wear calculation. The pliers can also be easily calibrated to avoid faulty crimp connections
The article with "SMALL" in the article name corresponds to the "DIGITAL" crimping pliers, but is designed for smaller core cross-sections.
Applications
For making a secure crimp connection with turned contacts
For use with connectors from the EPIC® POWER LS1 and EPIC® SIGNAL M23 series (only applies to articles with "DIGITAL" and "SMALL" in the article name).
Technical Attributes
General Information
| Product type | Crimping tool |
| Scope of delivery | including case |
| Brand | EPIC® |
| Crimping insert for | Circular connector |
| Delivery Unit | 1.000 |
| Weight | 1.07 kg |
Electrical Characteristics
Product Design
| Crimping profile | Mandrel pressing |
| For cross-section (max.) | 4 |
| Material | Steel |
| For cross-section (min.) | 0.14 |
Product Characteristics
Certifications and Standards
| TÜV certified |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.