EPIC® TOOL CRIMP MACHINE 4-indent
Crimping machine; For cross-section (min./max.): 0.14mm² - 4mm²; Crimping profile: Mandrel Pressing

EPIC® TOOL CRIMP MACHINE 4-indent
Crimping machine; For cross-section (min./max.): 0.14mm² - 4mm²; Crimping profile: Mandrel Pressing
EPIC® TOOL CRIMP MACHINE 4-indent
Rp 212.408.570,00
/

EPIC® TOOL CRIMP MACHINE 4-indent
Rp 212.408.570,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Crimping machine |
| Delivery Unit | 1.000 |
| Weight | 32 kg |
Electrical Characteristics
Product Design
| For cross-section (max.) | 4 |
| Crimping profile | Mandrel pressing |
| For pressing | Circular connector |
| For cross-section (min.) | 0.14 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| Product standard ISO | ISO 6722 |
| VDE certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL CRIMP HAND
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile | Delivery Unit |
|---|---|---|---|---|
| 11148002 | 0.14 | 4 | Mandrel pressing | 1.000 |


