EPIC® MC BCEM AG 1.5 D=3.6
Turned contact; Socket; Crimp termination; For cross-section (min./max.): 1.5mm² - 1.5mm²; Brass Silver-plated

EPIC® MC BCEM AG 1.5 D=3.6
Turned contact; Socket; Crimp termination; For cross-section (min./max.): 1.5mm² - 1.5mm²; Brass Silver-plated
EPIC® MC BCEM AG 1.5 D=3.6
Rp 99.382,00
/

EPIC® MC BCEM AG 1.5 D=3.6
Rp 99.382,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
High-quality, solid or twisted contact for the safe transmission of higher currents
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
Silver-plated contact surface for low contact resistances and minimum heat generation at the contact
UL certification according to technical data enables the product to be used on the North American market.
Applications
For manufacturing a modular connector insert
For use with modules of the EPIC® MC series.
Technical Attributes
General Information
| Product type | Turned contact |
| Brand | EPIC® |
| Installation type | crimp |
| Contact delivery type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0.003 kg |
Electrical Characteristics
| Max. contact resistance | 2 |
Product Design
| Material contact surface | Silver-plated |
| Stripping length of single core | 10 |
| Contact variant | Socket |
| Contact coating material, short form | Ag |
| Contact manufacturing method | Machined |
| Conductor connection type | Crimp termination |
| Connectable conductor cross section min. (AWG) | 16 AWG |
| Max. connectable conductor cross-section AWG | 16 AWG |
| Min. connectable conductor cross-section (mm2) | 1.5 |
| Contact diameter | 3.6 |
| Contact material | Brass |
| Max. connectable conductor cross-section (mm2) | 1.5 |
| Contact material, short form | CuZn |
Product Characteristics
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| CE marked |
|
| cUR category control number | ECBT8 |
| VDE certified |
|
| UL category control number | ECBT2 |
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® MC 3.6 turned contacts
| Article number | Contact variant | Delivery Unit | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) |
|---|---|---|---|---|
| 1121000C | Pin | 100.000 | 4 | 4 |
| 1121010C | Pin | 100.000 | 6 | 6 |
| 1121020C | Pin | 100.000 | 10 | 10 |
| 1121060C | Pin | 100.000 | 2.5 | 2.5 |
| 1121070C | Pin | 100.000 | 1.5 | 1.5 |
| 1121500C | Socket | 100.000 | 4 | 4 |
| 1121510C | Socket | 100.000 | 6 | 6 |
| 1121520C | Socket | 100.000 | 10 | 10 |
| 1121560C | Socket | 100.000 | 2.5 | 2.5 |
| 1121570C | Socket | 100.000 | 1.5 | 1.5 |
| 44424029 | Cable lug | 10.000 | 16 | 16 |



