ÖLFLEX® TRAIN HT 150 F 1,8kV 1x16


ÖLFLEX® TRAIN HT 150 F 1,8kV 1x16
ÖLFLEX® TRAIN HT 150 F 1,8kV 1x16
Rp 180.055,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 153.600 kg/km |
| Copper index (lb) | 1032.150 lb |
| Weight | 219 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 1.8/3 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 1.24 Ω/km |
| Test voltage | 6.5 kV |
| Short-circuit temperature [5s] | 250 |
| Current rating according to | EN 50355 |
| Maximum operating voltage Um | 3,6 kV AC |
Product Design
| Min. core diameter | 9.6 |
| Single core colour | black |
| Nominal core diameter | 10.4 |
| Conductor design | IEC 60228 class 5: fine-wire |
| Max. diameter of core | 11.2 |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 16 mm² |
| Cable dimension | 1X16 |
| Shielded |
|
| Shape of cable | Round |
| Cable design abbreviations for railway vehicles | Type F |
| Number of cores | 1 |
| Core insulation basic material | Silicone |
| Single core identification | Single-coloured |
| Including protective earth |
|
| Core insulation basic material, short form | SIR |
| Core wrapping | Semi-conductive ribbon |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 60684-2 |
| Acid-resistant |
|
| Corrosiveness of combustion gases according to | EN 50382-1, IEC 60754-2 |
| Alkali-resistant according to | EN 50382-2 |
| Ozone-resistant according to | EN 50382-2, EN 50305 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Acid-resistant according to | EN 50382-2 |
| PWIS-free |
|
| Application area | Fixed installation, Flexible |
| max. conductor temperature, occasionally moved | -40 °C to 150 °C max. conductor temperature: |
| Low smoke density according to | EN 50382-1, IEC 61034-2 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50382-1, EN 50305 |
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius, occasionally flexing | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 150 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-25 |
| Oil resistance according to | EN 50382-2, IEC 60811-2-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | EN 50382-2 |
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN HT 150 F 1,8kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Imp outer diam of core nom | Nominal core diameter | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 15382000 | 1 | No | 1.5 | 6.8 | 57 kg/km | ||||
| 15382001 | 1 | No | 2.5 | 7.3 | 69 kg/km | ||||
| 15382002 | 1 | No | 4 | 7.8 | 86 kg/km | ||||
| 15382003 | 1 | No | 6 | 8.4 | 107 kg/km | ||||
| 15382004 | 1 | No | 10 | 9.3 | 151 kg/km | ||||
| 15382005 | 1 | No | 16 | 10.4 | 219 kg/km | ||||
| 15382006 | 1 | No | 25 | 11.8 | 305 kg/km | ||||
| 15382007 | 1 | No | 35 | 13.1 | 394 kg/km | ||||
| 15382008 | 1 | No | 50 | 14.7 | 540 kg/km | ||||
| 15382009 | 1 | No | 70 | 16.5 | 725 kg/km | ||||
| 15382010 | 1 | No | 95 | 18.5 | 961 kg/km | ||||
| 15382011 | 1 | No | 120 | 20.2 | 1182 kg/km | ||||
| 15382012 | 1 | No | 150 | 21.8 | 1438 kg/km | ||||
| 15382013 | 1 | No | 185 | 23.6 | 1760 kg/km | ||||
| 15382014 | 1 | No | 240 | 26.2 | 2249 kg/km |




