ÖLFLEX® CRANE 2ST 20G1.5
Conveyor equipment cable; 20G1.5; U0/U: 300/500 V; PVC; Core identification: Numbers; With cable messenger; Outdoor Suspension



ÖLFLEX® CRANE 2ST 20G1.5
Conveyor equipment cable; 20G1.5; U0/U: 300/500 V; PVC; Core identification: Numbers; With cable messenger; Outdoor Suspension
ÖLFLEX® CRANE 2ST 20G1.5
Rp 354.198,00
/

ÖLFLEX® CRANE 2ST 20G1.5
Rp 354.198,00
/
In stock (80)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Two steel support elements that are integrated into the outer sheath on opposite sides absorb the tensile forces during operation, Tensile strength of 2100 N per supporting element
Applications
For connecting movable control panels and consoles, As a self-supporting shaft cable; in high rack systems, The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3, Suitable for outdoor applications, Do not use for lift applications!
Technical Attributes
General Information
| Product type | Conveyor equipment cable |
| Brand | ÖLFLEX® |
| Copper index | 288.000 kg/km |
| Copper index (lb) | 1935.270 lb |
| Weight | 720 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 13.3 Ω/km |
| Test voltage | 4 kV |
Product Design
| Core identification | Numbers |
| Shape of cable | Oval |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Stranding type | Layered stranding |
| Nominal outer diameter | 20 mm |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | VDE 0293-1 |
| Number of cores | 20 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 20G1.5 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| With cable messenger |
|
| Core insulation basic material, short form | PVC |
| Wrapping over stranding | Fleece wrapping |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Outdoor suspension, Flexible |
| max. conductor temperature, occasionally moved | -15 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| For continuous flexing |
|
| Minimum bending radius in mm, occasionally flexing | 400.0 mm |
| Chemical resistant |
|
| UV-resistant |
|
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CRANE 2ST





