FC STRIP PLUS SPARE BLADES 3PCS
Dismantling tool; Cable diameter: 2.5mm - 8.0mm;



FC STRIP PLUS SPARE BLADES 3PCS
Dismantling tool; Cable diameter: 2.5mm - 8.0mm;
FC STRIP PLUS SPARE BLADES 3PCS
Rp 1.449.212,00
/

FC STRIP PLUS SPARE BLADES 3PCS
Rp 1.449.212,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Ready-to-connect stripping - outer sheath and copper screening braid are stripped in one simple step, Prevents cable damage
Applications
Two-level dismantling tool for Fast Connect conductors with an outer diameter 2,5 - 8,0 mm, Other blades on request
Technical Attributes
General Information
| Product type | Dismantling tool |
| Suitable for | Fast Connect cables, ETHERNET |
| Delivery Unit | 1.000 |
| Weight | 0.007 kg |
Electrical Characteristics
Product Design
| For min. cable outer diameter | 2.5 |
| Stripping length of the sheathing | 6.5 |
| For max. cable outer diameter | 8.0 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from FC STRIP stripping tool
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
|---|---|---|---|---|---|---|---|---|
| 21124021 | Knife cartridge | |||||||
| 21124030 | 2.5 | 8.0 | Dismantling tool | |||||
| 21124040 | Dismantling tool | |||||||
| 21124041 | Knife cartridge | |||||||
| 21124045 | 2.5 | 8.0 | Dismantling tool | |||||
| 21124092 | 2.5 | 8.0 | Dismantling tool |




