ETHERLINE® ACCESS PNF16T
Managed switch; PROFINET CC-B; Interfaces: 16xRJ 45 (10 Mbit/s; 100 Mbit/s)

ETHERLINE® ACCESS PNF16T
Managed switch; PROFINET CC-B; Interfaces: 16xRJ 45 (10 Mbit/s; 100 Mbit/s)
ETHERLINE® ACCESS PNF16T
Rp 25.893.370,00
/

ETHERLINE® ACCESS PNF16T
Rp 25.893.370,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Available with 4, 8 or 16 ports (10/100BASE-T(X))
Extremely space-saving, compact design for direct mounting on 35 mm top-hat rails
Prioritising PROFINET data packages with real-time data
Easy configuration and diagnosis via PROFINET or web interface
Supports MRP (client), LLDP, DCP and SNMP, allows port mirroring, diagnostic alarms and detailed network statistics.
Applications
For use in PROFINET networks for automation technology ("Conformance Class B")
For use in control cabinets (protection class IP 20)
"PNF04" and "PNF08" variants can be used in an extended temperature range from -40°C to +75°C
"PN16" variant can be used at temperatures -10°C to +60°C.
Technical Attributes
General Information
| Product type | Managed switch |
| Brand | ETHERLINE® |
| valid fieldbus or Ethernet system | PROFINET |
| Delivery Unit | 1.000 |
| Weight | 0.27 kg |
Electrical Characteristics
| Current consumption (max.) | 0.29 |
| Nominal operating voltage | 24 V DC |
| Operating voltage range | 18 V - 30 V DC |
| Power consumption (max.) | 5.5 |
Product Design
| Interfaces (copper) | 10 Mbit/s; 100 Mbit/s: 16 x RJ 45 |
| Interfaces | Copper |
| Total length | 32 |
| Number of ports | 16 |
| Configuration | Via web interface |
| Direct mounting possible |
|
| Overall width | 146 |
| Housing base material | Aluminium |
| Switch variant | PROFINET-supporting |
| Total height | 76 |
| Status indication |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 20 |
| Network security protocols | HTTPS/SSL, SSH |
| Suitable for EX-applications |
|
| Redundancy protocols | MRP-Client |
| Management and maintenance | LLDP, SNMPv1/v2c/v3, Telnet, Web-Interface, Port mirroring |
| Data transmission rate | 10, 100 |
| Industrial protocols | PROFINET CC-B |
| Operating temperature min. | 0 |
| Operating temperature max. | 60 |
Certifications and Standards
| TÜV certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



