MUN-SFP-1G-SM-LC-13-10-DDI-LLP
SFP module; 1000 Mbit/s; 1310 nm; Single-mode Fibre



MUN-SFP-1G-SM-LC-13-10-DDI-LLP
SFP module; 1000 Mbit/s; 1310 nm; Single-mode Fibre
MUN-SFP-1G-SM-LC-13-10-DDI-LLP
Rp 732.175,00
/

MUN-SFP-1G-SM-LC-13-10-DDI-LLP
Rp 732.175,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Compact, industrial housing with SFP interface and LC duplex socket for immediate connection of a glass fibre patch cable to network devices such as switches, routers or firewalls
Converts electrical signals into optical signals and vice versa
Compatible with SFP interfaces from many manufacturers thanks to a standardised SFP interface in accordance with the SFP MSA specification ("Small Form Factor Pluggable Multi-Sourcing Agreement")
The SFP interface allows SFP modules on the network device to be replaced quickly in order to react flexibly to network adaptations (e.g. different fibre type, different data transmission rates). Instead of a large number of terminal devices in the warehouse, only different SFP modules are required
Provides digital diagnostic data in real time, in particular on connection quality (DDM information in accordance with the SFF-8472 specification)
Uses eye-safe lasers of laser class 1 according to DIN EN 60825-1
UL certification according to technical data enables the product to be used on the North American market
Available in different variants for different fibre types (SM and MM), data transmission rates and wavelengths.
Applications
Universally applicable for bidirectional signal and data transmission via GOF fibre optic cables
For use with ETHERLINE® ACCESS switches that have an SFP interface
Extended temperature range from -40°C to +85°C.
Technical Attributes
General Information
| Product type | SFP module |
| Delivery Unit | 1.000 |
| Weight | 0.135 kg |
Electrical Characteristics
| Nominal transmitter wavelength | 1310 |
Product Design
| Diameter fibre core | 9 |
| For fibre core diameter | 9 |
| Type of plug connection | LC-D (DUPLEX) |
| Fibre type | Single-mode fibre |
Product Characteristics
| Data transmission rate | 1000 |
| Operating temperature min. | -40 |
| Operating temperature max. | +80 |
Certifications and Standards
| UL listed |
|
| TÜV certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SFP modules
| Article number | Type of plug connection | Data transmission rate | Nominal transmitter wavelength | Fibre type |
|---|---|---|---|---|
| 21700127 | LC-D (DUPLEX) | 100 | 1310 | Multi-mode fibre |
| 21700128 | LC-D (DUPLEX) | 100 | 1310 | Single-mode fibre |
| 21700139 | LC-D (DUPLEX) | 1000 | 850 | Multi-mode fibre |
| 21700149 | LC-D (DUPLEX) | 1000 | 1310 | Single-mode fibre |








