EPIC® DATA RJ45 Stecker Cat.5e FM45 feld.
Data connector; Ethernet, EtherCAT, ETHERNET/IP; Cat.5e; RJ 45; Plug; Straight (180 °)

EPIC® DATA RJ45 Stecker Cat.5e FM45 feld.
Data connector; Ethernet, EtherCAT, ETHERNET/IP; Cat.5e; RJ 45; Plug; Straight (180 °)
EPIC® DATA RJ45 Stecker Cat.5e FM45 feld.
Rp 210.541,00
/

EPIC® DATA RJ45 Stecker Cat.5e FM45 feld.
Rp 210.541,00
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
Allows assembly without special tools and creates a vibration-proof connection between contact and cable
Can be reconnected after loosening the contact, thus offering high flexibility during installation and maintenance
Low error potential during assembly thanks to core manager with colour coding according to EIA/TIA standard (T568A or T568B).
Applications
For data transmission in the frequency range up to 100 MHz
For use with Cat.5e cables
Suitable for all LAN networks and Ethernet applications up to 100Base-TX.
Technical Attributes
General Information
| Product type | Data connector |
| valid fieldbus or Ethernet system | Ethernet, EtherCAT, ETHERNET/IP |
| Delivery Unit | 1.000 |
| Weight | 0.011 kg |
Electrical Characteristics
| Rated current | 1.75 A according to (manufacturer specifications) |
Product Design
| Assembly type | Field configurable |
| Min. connectable conductor cross section solid conductor (AWG) | 26 AWG |
| Connector housing angle | 180 |
| Coded |
|
| Total length | 59 |
| Max. connectable conductor cross section solid-conductor (AWG) | 23 AWG |
| Design connector housing | Straight |
| For max. cable outer diameter | 8 |
| Connector type | Plug |
| Connector format | RJ 45 |
| Conductor connection type | Insulation displacement contact |
| Housing RAL colour | RAL 7042 |
| Overall width | 14 |
| Housing colour | grey |
| Min. connectable conductor cross-section fine-wire (AWG) | 26 AWG |
| With thread |
|
| Dust protection cap |
|
| Reusable |
|
| Number of contacts | 8 |
| Min. connectable conductor cross-section (mm) | 1.0 |
| Core manager colour coding | EIA/TIA 586A and EIA/TIA 586B |
| Connectable core diameter max. (mm) | 1.6 |
| Locking type | Latch |
| Total height | 14.6 |
| Screen contact |
|
| Max. connectable conductor cross-section fine-wire (AWG) | 22 AWG |
| Shielded |
|
| For min. cable outer diameter | 4.5 |
Product Characteristics
| IP protection rating | IP 20 |
| Ethernet cable category | Cat.5e |
| UV-resistant |
|
| Operating temperature min. | -20 |
| Tensile strength after assembly | 50 |
| Operating temperature max. | 70 |
Certifications and Standards
| Product standard according to IEC | RJ45 according to IEC 60603-7-3 |
| cUR recognized |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA RJ45 Plug Cat.5e FM45 field m.
| Article number | Number of contacts | Delivery Unit |
|---|---|---|
| 21700540 | 8 | 1.000 |